Rad Hard Microprocessors & Peripherals
Renesas offers a wide variety of radiation hardened microprocessors and peripherals for space and harsh environment applications including bus controllers, universal asynchronous receiver transmitters (UARTs), programmable controllers, interval timers, clock generator drivers, 8-bit and 16-bit microprocessors, interrupt controllers, and various interface devices.