HS-26CLV31RH

Radiation Hardened 3.3V Quad Differential Line Drivers

OVERVIEW

The HS-26CLV31RH and HS-26CLV31EH are radiation hardened 3.3V quad differential line drivers designed for digital data transmission over balanced lines, in low voltage RS-422 protocol applications. CMOS processing assures low power consumption, high speed, and reliable operation in the most severe radiation environments.

The HS-26CLV31RH and HS-26CLV31EH accept CMOS level inputs and converts them to differential outputs. Enable pins allow several devices to be connected to the same data source and addressed independently. These devices have unique outputs that become high impedance when the driver is disabled or powered-down, maintaining signal integrity in multi-driver applications.

KEY FEATURES

    • Electrically screened to SMD # 5962-96663
    • QML qualified per MIL-PRF-38535 requirements
    • 1.2 micron radiation hardened CMOS
      Total dose . . . . . . . . . . . . . . . . . . . 300krad (Si) (maximum)
      Single event upset LET . . . . . . . . . . . . . . 100MeV/mg/cm2
      Single event latch-up immune
    • Extremely low stand-by current . . . . . . . . 100μA (maximum)
    • Operating supply range . . . . . . . . . . . . . . . . . . . . . 3.0V to 3.6V
    • CMOS level inputs . . . . . . .VIH > (0.7) (VDD); VIL < (0.3) (VDD)
    • Differential outputs . . . . . . . . . . . . . . . VOH > 1.8V; VOL < 0.5V
    • High impedance outputs when disabled or powered down
    • Low output impedance . . . . . . . . . . . . . . . . . . . . . . 10Ω or less
    • Full -55°C to +125°C military temperature range
    • Pb-free (RoHS compliant)

PARAMETRICS

Parameters
HS-26CLV31RH
Basic Information
Production Status
Mass Production
Class
V, Q, /PROTO
DLA SMD
5962-96663
High Dose Rate (HDR) krad(Si)
300
SEL (MeV/mg/cm2)
100
SMD URL
Qualification Level
QML Class Q (military), QML Class V (space)
Temperature Range
-55 to +125

Confirm below disclaimers

Input Renesas account name and password