Image
Designed for use in precision, high-speed data acquisition systems, Renesas offers several sample and hold amplifiers for general purpose and military and defense applications.
Bandwidth (MHz) |
Slew Rate (V/µs) |
VOS (mV) |
IBIAS (nA) |
AVOL (dB) |
IS (per amp) (mA) |
Hold Step Error (mV) |
Droop Rate (ÎĽV/ÎĽs) |
Requires External Hold Capacitor |
tACQ (ns) |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||
3.2 Microsecond Sample and Hold Amplifiers | 2.5 | 5 | 2 | 40 | 94 | 3.5 | 10 | .005 | Yes | 3200 | QML Class Q (military) | 14 | CERDIP | |
1 Microsecond Precision Sample and Hold Amplifier | 2 | 45 | 0.2 | 70 | 126 | 11 | 5 | 0.08 | Yes | 1000 | Standard | 14, 16 | CERDIP, SOICW | 19.07 |
650ns Precision Sample and Hold Amplifier | 4.5 | 90 | 0.2 | 20 | 146 | 19 | 0.5 | 0.01 | No | 650 | Standard | 20 | CLCC |
|
|
|
---|---|---|
Type | Title | Date |
Brochure | PDF 467 KB | |
Brochure | PDF 4.85 MB | |
Application Note | PDF 357 KB | |
Application Note | PDF 1.06 MB | |
Application Note | PDF 843 KB | |
Application Note | PDF 338 KB | |
6 items
|