Overview

Using the emulation adapter with the separately available exchange adapter enables emulation of the target MCU you are using.

Connecting an emulator which supports Aurora tracing Note, such as the IE850A emulator from Renesas, to the emulation adapter enables debugging with the use of a tracing facility.
Using the attached 34-pin to 14-pin conversion connector enables connection of the E2 emulator from Renesas.

The combination of the emulation adapter connected to the base board included in the package is usable as an evaluation board for the target MCU.

Note: Aurora is a high-speed communications protocol from Xilinx Inc. but is not supported by the E2 emulator.

Specifications

Emulator supported E2、IE850A、various emulators from Renesas Partners
Target MCUs RH850/U2A
User system connection Connected to the connecter mounted on the foot pattern of the MCU via an adapter.
External dimensions Emulation adapter:47mm×47mm
Base board:100mm×120mm
Weight Emulation adapter:20g
Base board:72g
Conformance with overseas standards EU:EN55032 Class A, EN55024
USA:FCC part 15 Class A

Components

  • Emulation adapter
  • Base board
  • 34-pin to 14-pin conversion adapter
  • Power-supply cable

Connecting the Emulation Adapter to a User System

When designing a user system refer to the following descriptions in the  Emulation Adapter for the RH850/U2A.

  • External dimension
  • The specifications of the exchange adapters

 

For other optional products than the emulation adapter, refer to the users manual.

Connecting the Emulation Adapter as an Evaluation Board

Information Supporting Development Tools

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas MCU's.
Tool News Tool release information and other important information.
Operating Environment Information on system requirements and operating environment for the latest version of tools.
Tool Environmental Information Information on RoHS compliance of tools.
Info on Discontinued Products A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects.