The Renesas Starter Kit for M16C/6C is intended as a user-friendly introductory and evaluation tool for the M16C/6C microcontroller. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using High-performance Embedded Workshop as well as programming the device using E8a emulator and/or Flash Development Toolkit. The Renesas Starter Kit for M16C/6C may be connected to the host PC using a simple RS232 serial connection or via the included USB E8a on chip debugging interface.
The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.
Evaluation versions differ from their full-versions in functionality and performance. And technical support services are NOT available.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 681 KB | |
Application Note | PDF 73 KB | |
Quick Start Guide | PDF 458 KB | |
Manual - Development Tools | PDF 120 KB | |
Manual - Development Tools | PDF 284 KB | |
Manual - Development Tools | PDF 342 KB | |
Manual - Development Tools | PDF 300 KB | |
7 items
|
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Evaluation Software | ZIP 37.73 MB 日本語 | |
Upgrade - Debugger | ZIP 309.39 MB 日本語 | |
Upgrade - Debugger | ZIP 49.32 MB 日本語 | |
Software & Tools - Evaluation Software | ZIP 143.96 MB 日本語 | |
Software & Tools - Evaluation Software |
[Evaluation Software] C Compiler Package for M16C Series and R8C Family M3T-NC30WA V.5.45 Release 01
ZIP
100.43 MB
日本語
|
|
Software & Tools - Other | ZIP 209.45 MB | |
Software & Tools - Other | ZIP 49 KB 日本語 | |
7 items
|