Description

The ISL8002BDEMO1Z kit is intended for point-of-load applications sourcing from 2.7V to 5.5V. The ISL8002BDEMO1Z demo board is used to demonstrate the performance of the ISL8002B low quiescent current mode converter.

The ISL8002B is a highly efficient, monolithic, synchronous step-down DC/DC converter that can deliver up to 2A of continuous output current from a 2.7V to 5.5V input supply. It uses peak current mode control architecture to allow very low duty cycle operation. ISL8002B operates at a 2MHz switching frequency, thereby providing superior transient response and allowing for the use of small inductor. ISL8002B also has excellent stability.

Key Features

  • Small, compact design
  • VIN range of 2.7V to 5.5V
  • VOUT adjustable from 0.6V up to 80% of VIN
  • IOUT maximum is 2A
  • External soft-start programmable
  • Output tracking and sequencing
  • Overcurrent and short-circuit protection
  • Over-temperature/thermal protection

Applications

  • General purpose point-of-load
  • DC/DC Set-top boxes and cable modems
  • FPGA power
  • DVD, HDD drives, LCD panels, TV

ProductName

ProductName

Related Products

ISL8002B

Tool Information

No data found.

No product that matches the specified status or spec was found.
Please contact Renesas Electronics support

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.