Stream It! - RZ is an evaluation board for developing and evaluating applications such as camera input, LCD display, and Ethernet connection with RZ/A1LU. In addition, we have attached the executable file of streaming and web server demo to the attached DVD beforehand and you can quickly evaluate RZ/A1LU.

Package Content

  • Main board
  • Touch/TFT module (4.3 inch)
  • Camera module
  • JTAG on-chip debugger
  • Quick Start Guide
  • CDROM, including user manual, demo applications and more.
  • STREAM IT! - RZ

    Key Features

  • RZ/A1LU (R7S72103) CPU : Max. 400 MHz, Internal RAM 3 MB, 208-pins 0.5mm-pitch QFP
  • SDRAM 32 MB, Serial Flash memory 64 MB x 2
  • Connectors
    • SD Card Slot 1 pcs.
    • LAN connector (RJ-45) 1 pcs.
    • USB Series-A Receptacle : 1 pcs.
    • User debug interface connector(ARM JTAG 20)1 pcs.
    • 4 pole mini-jack for audio (φ3.5) 3 pcs.
    • CMOS Camera connector 1 pcs.
    • Serial Port connector (USB Micro-B : Power source input) 1 pcs.
  • LED : For power indication 1 pcs. , User LED 1 pcs.
  • Video

    Renesas RZ/A Stream it! - RZ - V2.0:

    The Streaming Solution you have been waiting for! >>

    Other Videos (Development Environment)

    Ordering Information

    Product Name Part Number Status
    Stream It! - RZ YSTREAM-IT-RZ-V2 Available

    * To purchase, please contact a Renesas sales representative or distributor

    Partners

    Hardware partners

    Company Component
    NDK Crystal Units (32kHz, 25 MHz, 48 MHz)
    Macronix Serial Flash memory (64 MB)
    Wurth Electronik Connectors, headers, inductors, switches etc.
    ON Semiconductor Power switch, EEPROM, ESD protection, Reset monitor
    Winbond High-speed SDRAM (32 MB)
    SEGGER Debug probes

    Software partners

    Company Software
    Consilient Technologies h.264,AAC
    Oryx Embedded TCP/IP, Web server, Web radio
    FreeRTOS Operating System used for demo software
    SEGGER RTOS, Middleware, Security and communication stack for RZ/A

    Information supporting development tools

    Title Description
    My Renesas Create a My Renesas account to use our tool download services,receive e-newsletter/update notifications, and take advantage of our other services.
    e-learning Information for studying and learning about microcontrollers and microprocessors.
    FAQ Frequently asked questions and useful hints for development.
    Forum A forum and community site to share technical information,
    questions and opinions with others who use Renesas MCU's.
    Tool News Tool release information and other important information.
    Operating Environment Information on system requirements and operating environment for the latest version of tools.
    Tool Environmental Information Information on RoHS compliance of tools.
    Info on Discontinued Products A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects.

    Tool Information

    No data found.

    No product that matches the specified status or spec was found.
    Please contact Renesas Electronics support