The SH726B (SH2A-FPU core, 216 MHz, 144-pin version) is mounted.

Appearance

Top View of Component Side

Top View of Solder Side

 

 

 

Product Information

CPU CPU board part number Memory CPU mounting
SH726B R0K5726B0C000BR
  • SDRAM (16 MB)
  • Serial flash memory (16 MB) × 2
Direct-mounted

 

 

Features

  • Serial flash memory can be used as boot memory.
  • A serial port (RS-232C) connector, USB connectors, a CAN connector, and an SD card slot as standard peripheral function interfaces for the SH726B.
  • Audio DAC, audio codecs, and other audio interfaces, a CD deck interface, and a character LCD module connector are installed, so advanced development of an audio system is possible.
  • The USB connectors use the standard series A receptacle. The board pattern also allows for the mounting of a Mini-B receptacle for USB host/function module evaluation.*1
  • A LAN connector is equipped as standard, and software development and evaluation using Ethernet is possible.
  • 16 key input switches (4 × 4 AD inputs) that can be used for user interface are installed as standard.
  • The pins of the built-in peripheral functions of the SH726B connect to Renesas Starter Kit (RSK)-specification common ring connectors and application headers, so users can perform timing evaluations with a peripheral device that uses a measurement device, or develop an expansion board for their development needs.
  • SH726B sample programs*2 and other software and tools necessary for advanced development of software are available.
  • An H-UDI connector (14-pin) is provided to connect the Renesas E10A-USB emulator*3.

 

Notes:
*1. Only USB port 0 can be used as a USB function module. When using as the USB function module, use a commercially available connector converter for series A to B, or remove the series A receptacle and connect the Mini-B receptacle. (When connecting a Mini-B connector, it is also necessary to change the pull-up/down resistance.)
*2. Sample programs for microcontroller peripheral functions. (SPI multi-I/O bus controller, etc.)
*3. Sold separately.

 

Specifications

Item Specifications
CPU SH726B
• Input (XIN) clock: 12 MHz
• CPU clock (Iφ): Up to 216 MHz
• Bus clock (Bφ): Up to 72 MHz
• Peripheral clock (Pφ): Up to 36 MHz
• Built-in memory
-High-speed on-chip RAM: 64 KB
-Large-capacity on-chip RAM: 1.25 MB
External memory • SDRAM: 16 MB
• Serial flash memory: 16 MB × 2
Connectors • USB connector (series A receptacle): 2
• SD card slot: 1
• LAN connector (RJ-45): 1
• Serial port connector (D-sub 9-pin): 1
• CAN port connector (3-pin, pin header): 1
• Character LCD interface connector (14-pin): 1
• CD deck connector: 1
• H-UDI port connector (14-pin): 1
• Through-holes for expansion connectors: 3
• Through-holes for RSK-specification common ring connectors: 4
• Through-holes for RSK-specification application headers: 5
LED • Power supply LED: 1
• User LEDs: 4
• LAN status LEDs: 3
Switches • Reset switch: 1
• User switches: 3
• Key input switches: 16
Dimensions • 150 × 180 mm
• Mounting form: PCB (4-layer, double-sided)
• Number of boards: 1
Other • CD-ROM (user's manual, installation manual, and sample program)
• Release notes
• AC adapter and 4 types of plugs
• Character LCD
Prepare the following items (not included in this product)
- SuperH RISC engine C/C++ compiler package
- E10A-USB emulator

 

 

Block Diagram

 

 

Notes:

This product does not come with any development tools. Before using this CPU board, please prepare the following development tools separately.
- SuperH RISC engine C/C++ compiler package
- E10A-USB emulator

 

User's manual

Please see here.

 

Board design data other

Please refer to from the download details. (download)

 

Sample Code

Please refer to from the download details. (download)

Below you will find information to support the development of your application.

 

Information supporting development tools

Title Description
My Renesas Create a My Renesas account to use our tool download services,receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information,
questions and opinions with others who use Renesas MCU's.
Tool News Tool release information and other important information.
Operating Environment Information on system requirements and operating environment for the latest version of tools.
Tool Environmental Information Information on RoHS compliance of tools.
Info on Discontinued Products A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects.