- Mounted the SH7269 MCU (SH2A-FPU core, 266.67 MHz, 256-pin package)

Appearance
Top View of the Component Side

Top View of the Solder Side

Features
- Selectable from four boot options, NOR flash memory, serial flash memory, NAND flash memory with the SD controller, and NAND flash memory with the MMC controller
- Coming with the USB Series-A receptacle for evaluating the SH7269 USB function as the regular equipment , advanced development and evaluation of the USB host module application is allowed. *1
- SH7269 data bus, address bus and on-chip peripheral pins are all connected to expansion connectors (or through-holes) on this board to allow for timing evaluation with peripherals that use measurement instruments. Optional boards for audio (M3A-HS64G01) *2 graphic display (M3A-HS64G02) *2, and SH7269/VDC4 module (R0K572690B000BR), are also available.
- Provides the development environment (e.g. the SH7269 sample program *3) required for advanced evelopment of software.
- H-UDI port connectors (38-pin and 14-pin) are provided to connect the Renesas E10A-USB emulator.
Specifications
Item | Specification |
---|---|
CPU |
|
External memory |
|
Connectors |
|
LEDs |
|
Switches |
|
Dimensions |
|
Other |
- Power supply: 5 V (1.5 A min.) - SuperH RISC engine C/C++ Compiler Package - E10A-USB emulator |
Block Diagram

User's manual
Please see here.
Board design data other
Please refer to from the download details. (download)
Notes:
(1) When using the SH7269 USB module as the USB function module, use the commercially available connector converter for Series-A to B, or remove the Series-A receptacle and connect the mini-B receptacle.
(2) Some of the functions cannot be used with the R0K572690C000BR.
(3) Sample program for MCU peripheral functions such as the Bus State Controller.
(4) The E10A-USB emulator is not included.
Below you will find information to support the development of your application.
Information supporting development tools
Title | Description |
---|---|
My Renesas | Create a My Renesas account to use our tool download services,receive e-newsletter/update notifications, and take advantage of our other services. |
e-learning | Information for studying and learning about microcontrollers and microprocessors. |
FAQ | Frequently asked questions and useful hints for development. |
Forum | A forum and community site to share technical information, questions and opinions with others who use Renesas MCU's. |
Tool News | Tool release information and other important information. |
Operating Environment | Information on system requirements and operating environment for the latest version of tools. |
Tool Environmental Information | Information on RoHS compliance of tools. |
Info on Discontinued Products | A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects. |