The SH7263, the audio interface, memory card interface, and USB connector are standard built in, so it is suitable for predevelopment of audio system.

Appearance

Top view of the component side

Top view of the component side

Features

  • All of the SH7263 chip I/O ports are connected to the extension connector of the board, allowing for easy hardware expansion.
  • The development environment such as the application note and sample program of SH7263 chip, necessary for advanced development, is provided.
  • The board comes standard with the H-UDI connector (14-pin type/36-pin type) to which the Renesas emulator E10A-USB can be connected.
     

Specifications

Item Specification
CPU
  • ・SH7263
     - Input (XIN) clock : 16.67MHz
     - Bus clock: Maximum 66.67MHz
     - CPU clock: Maximum 200MHz
  • ・On-chip Memory
     - RAM:64K-byte (High speed), 16K-byte(For data retention)
External Memory
  • ・Flash memory:4MB
  • ・NAND flash memory :512MB
  • ・SDRAM:16MB
Connector
  • ・USB connector (series A receptacle)
  • ・Line-out pin jack (4 pcs)
  • ・Optical connector (1 pc)
  • ・Microphone-in pin jack (1 pc)
  • ・2-pin MIL pitch-hole (for RCAN)
  • ・Serial port connector (D-sub 9-pin)
  • ・H-UDI connector (14-pin/36-pin type)
  • ・Extension board connector (50-pin/140-pin)
  • ・SH7263 user I/O connector (Not mounted)
  • ・SSI/Serial connector
  • ・TFT panel connector
  • ・TFT panel touch panel connector
  • ・Serial connector
LED
  • ・Power LED (1pc.)
  • ・User LED (4 pcs.)
Switch
  • ・Reset, NMI, IRQ switch
  • ・DIP switch for system setting (4-pole x 1)
  • ・User DIP switch (4-pole x 1)
  • ・SH7263 key scan switch (3x4=12pcs.)
Board Dimensions
  • ・Dimensions: 160mm x 190mm
  • ・Mounting form : 6-layer, double-side mounted
  • ・Board configuration:1 board
Included Accessories
  • ・CD-ROM (User's Manual, Installation Manual, Sample Software)
  • ・Release Note
  • ・Power supply cable
     *Notice: It is necessary to prepare following items separately (These products are not included)
     - Power supply : 5V (3.0A or more)
     - C/C++ Compiler package for SuperH RISC engine family
     - E10A-USB

 

 

Notice

This product does not include power supply and development tools. It is necessary to prepare following items separately.
- Power supply : 5V (3.0A or more)
- SuperH RISC engine C/C++ compiler package
- E10A-USB

Below you will find information to support the development of your application.

 

Information supporting development tools

Title Description
My Renesas Create a My Renesas account to use our tool download services,receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information,
questions and opinions with others who use Renesas MCU's.
Tool News Tool release information and other important information.
Operating Environment Information on system requirements and operating environment for the latest version of tools.
Tool Environmental Information Information on RoHS compliance of tools.
Info on Discontinued Products A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects.