Mounted the SH7264 MCU (SH2A-FPU core, 144 MHz, 208-pin package)

Exterior (Top view of the component side)

Exterior (Top view of the solder side)

Features

  • Includes three boot options, NOR flash memory, NAND flash memory, and serial flash memory
  • Comes standard with the USB Series-A receptacle for evaluating the SH7264 USB function, allowing advanced development and evaluation of the USB host module application(*1)
  • SH7264 data bus, address bus and on-chip peripheral pins are all connected to expansion connectors (or through-holes) on this board to allow for timing analysis with peripherals that use measurement instruments. Optional boards for audio (M3A-HS64G01) and graphic display (M3A-HS64G02) are also available.
  • Sample software provided with the SH7264 application notes can be used on this CPU board. Click here for the SH7262, SH7264 application notes.
  • H-UDI connectors (36-pin and 14-pin) are provided to connect the Renesas E10A-USB emulator.(*2)  

Notes:
*1: When using the SH7264 USB module as the USB function module, use the commercially available connector converter for Series-A to B, or remove the Series-A receptacle and mount the mini-B receptacle.
*2: The E10A-USB emulator is not included with this product.

 

Specifications

Item Specification
CPU
  • SH7264
    - Input (XIN) clock: 18 MHz
    - Bus clock: 72 MHz (max)
    - CPU clock: 144 MHz (max)
    - Internal Memory

    High-speed internal RAM: 64 KB
    Large-capacity internal RAM: 1 MB

External memory
  • NOR flash memory: 4 MB
  • NAND flash memory: 256 MB
  • Serial flash memory: 2 MB
  • SDRAM: 16 MB
  • EEPROM: 16 KB
Connectors
  • USB connector (Series-A receptacle): 1
  • RS-232C connector (D-sub, 9-pin):1
  • H-UDI connectors (36-pin/14-pin): 1 each
  • Through-holes for expansion connectors: 9
LEDs
  • Power supply LED: 1
  • User LEDs: 2
Switches
  • Reset, NMI, IRQ, and TEST
  • System setting DIP switches (6/package)
  • User DIP switches (6/package)
Dimensions
  • 148 x 105 mm
  • Mounting form: PCB (6-layer, double-sided)
  • Number of boards: 1
Other
  • CD-ROM (User's Manual, Installation Manual, and sample program)
  • Release Note
  • Power supply cable
    Prepare the following items (not included in this product)
    - Power supply: 5 V (1.5 A min.)
    - SuperH RISC engine C/C++ Compiler Package
    - E10A-USB emulator

 

 

Block Diagram

 

 

Board Design Data

Item Filename Created/Updated
SH7264 CPU board M3A-HS64G50 
User's manual
rej11j0034_m3a_hs64um.pdf Mar.11.09
SH7264 CPU board M3A-HS64G50 
Schematic circuit diagram
PDF version: m3a_hs64g50_sch.pdf 
Mar.02.09
OrCAD version1: m3a_hs64g50_sch.zip
SH7264 CPU board M3A-HS64G50 
Bill of materials
m3a_hs64g50_bom.pdf Jun.01.10
SH7264 CPU board M3A-HS64G50 
PCB layout pattern diagram
PDF version: m3a_hs64g50_pcb.pdf 
Aug.09.08
Allegro version2: m3a_hs64g50_pcb.zip

 

Notes:
1. Created using Cadence® OrCAD®
2. Created using Cadence® Allegro®

 

Regarding handling of former company name in content

Following the reorganization of design and development departments of Renesas affiliates in Japan dated August 1, 2014, the device solution development functions of Renesas Solutions Corp. (RSO) were transferred to Renesas System Design Co., Ltd. (RSD) and the name of the company to which the departments belong was also changed from RSO to RSD as of August 1, 2014.
Consequently, although the content (schematic circuit diagrams and bill of materials) that is provided on this page may include mention of the former company name, the content is still a valid Renesas document.
Your understanding is most appreciated.

Below you will find information to support the development of your application.

 

Information supporting development tools

Title Description
My Renesas Create a My Renesas account to use our tool download services,receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information,
questions and opinions with others who use Renesas MCU's.
Tool News Tool release information and other important information.
Operating Environment Information on system requirements and operating environment for the latest version of tools.
Tool Environmental Information Information on RoHS compliance of tools.
Info on Discontinued Products A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects.