M3A-HS60G50 is the CPU board mounting SH7206 (SH-2A core, 200MHz operating clock frequency).

Product Appearance

Features

  • External flash memory and SDRAM are mounted on board. 
  • It is easy for evaluation of on-chip peripheral I/O and system extension.
    All the peripheral I/O and external bus pins are connected to an extension connector (*1) so that it is possible to develop the extension board for a variety of uses. In addition, it is easy to do the timing evaluation by using measuring instrument.
  • For prototype manufacturing of motor control application
    Only signal lines especially deeply related to the motor control among I/O pins of CPU are collected in the user I/O connector (*2) , so that it is easy to develop prototype manufacturing for the motor control application.
  • The H-UDI connector to which Renesas emulator E10A-USB (*3) can be connected is mounted on board.

 

 *1: Not mounted
*2: Connector, which can be connected to the user I/O connector, is not mounted
*3: Optional item

 

Specifications

Item Specification
CPU
  • SH7206 (SH-2A CPU Core)
    - Input (XIN) clock : 16.67 MHz
    - Bus clock : 66.67MHz, max
    - CPU clock : 200MHz, max
On -board Memory
  • Flash memory : 4 Mbytes (M5M29KT331AVP)*
    * Data-bus width fixed to 16-bit.
  • SDRAM : 32MB (max) *Data bus width is selectable
    - When 16-bit bus is selected : 16MB
    - When 32-bit bus is selected : 32MB
Connector
  • H-UDI connector (36-pin) with AUD (Trace) function.
  • Serial port connector (RS-232C, D-sub, 9-pins)
  • Extension connector (* not mounted)
  • User I/O connector ( for motor control ) (* not mounted)
LED
  • Power LED (1 pc.)
  • User LED (7 pcs.)
Switch
  • Reset, NMI and MRES switches
  • System setup DIP switch (1 pc., 5 poles)
  • User DIP switch (1 pc., 4 poles)
Board Dimensions
  • Dimensions : 100mm x 100mm
  • Mounting form : 4-layer, double-side mounted
  • Board configuration : 1 board
Included Accessories
  • CD-ROM (User's Manual, Installation Manual, Sample Programs)
  • Release Note
  • Power supply cable (5V)
    Notice : It is necessary to prepare following items separately.
    - Power supply (5V, 1.5A min)
    - C/C++ Compiler package for SuperH RISC engine family
    - E10A-USB

 

 

Notice

This product does not include power supply and development tools. It is necessary to prepare following items separately.
- Power supply (5V, 1.5A min)
- C/C++ Compiler package for SuperH RISC engine family
- E10A-USB

 

Documentation

File Name File Size Contents
rej11j0002_m3a_hs60um.pdf 1884KB M3A-HS60 User's Manual [Rev.1.00] ( Note: The board schematics are included.)

Below you will find information to support the development of your application.

 

Information supporting development tools

Title Description
My Renesas Create a My Renesas account to use our tool download services,receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information,
questions and opinions with others who use Renesas MCU's.
Tool News Tool release information and other important information.
Operating Environment Information on system requirements and operating environment for the latest version of tools.
Tool Environmental Information Information on RoHS compliance of tools.
Info on Discontinued Products A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects.