Description

The ISL28022EVKIT1Z, ISL28023EVKIT1Z and ISL28025EVKIT1Z digital power monitor evaluation kits are three-board designs that demonstrate the functionality of the ISL28022, ISL28023 and ISL28025.

Intersil's ISL2802x digital power monitor family delivers high accuracy measurements in a wide input common mode voltage range (0V to 60V), providing designers with a high level of safety margin that is often necessary in wired, wireless and data infrastructure applications.

Key Features

  • Monitors supply voltages up to 60V
  • Digital output via I²C, SMBus and PMBus-compatible serial interface
  • I²C operates down to 1.2V
  • Operating voltages from 3V to 5.5V
  • User defined threshold alerts (OV,OC,UV)
  • Integrated 8-bit voltage output margin DAC
  • Internal 3.3V voltage regulator
  • Real-time alerts (500ns response time)
  • Internal temp sensor with average accuracy of +1C
  • Wide specified temperature range (-40 to 125°C)

Applications

  • Routers and servers
  • DC/DC, AC/DC converters
  • Battery management/charging
  • Automotive power
  • Power distribution
  • Medical and test equipment

ISL2802xEVKIT1Z Digital Power Monitor Evaluation Kit

ISL2802xEVKIT1Z Digital Power Monitor Evaluation Kit

 

Related Products

ISL28022

ISL28023

ISL28025

Tool Information

No data found.

No product that matches the specified status or spec was found.
Please contact Renesas Electronics support

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.