Renesas offers the RZ/N1S IO-Link Master development kit. This easy-to-use development kit contributes to shorter prototype-to-production process time and helps to reduce the development burden on engineers.

IO-Link master development kit

IO-Link master development kit

Features

  • All-in-one development kit makes it easy for users to begin evaluation immediately.
  • The board offers rapid prototyping with eight-port IO-Link connectivity and connections to any IO-Link slave device.
  • Pre-qualified sample software from TMG shortens the traditional time required to move from prototype to mass production.
  • 6 MB of on-chip SRAM eliminates the need for external memory.
  • Small 12mm x 12mm LFBGA package makes the master solution ideally suited for printed circuit boards in space-constrained industrial applications.

Components

  • IO-Link Gateway development board

Sample Software

  • Binary image of IO-Link master stack

Tool

  • IO-Link engineering tool for PC

Documentation

  • System quick start up guide
  • RZ/N user's manuals and board documentation (Incl. components list, schematics of our boards)

How To Get

Product name: IO-Link master development kit

This kit is for rental in limited areas only.

For details, please contact your Renesas sales channel.

Related Information

Software partner

RZ/N1S product page

Solution brochure and catalog