EV10 (R0K3036S1DU01BR)
This kit is bundled with an M16C/6S1 evaluation board (one piece), AC/DC adapter, cables and user manual.
This kit supports software development for the M16C/6S1 and testing of PLC communication.
(Two or more sets of this kit are required in order to test PLC communication.)
The product features are as follows.

- Complies with Part 15 of the FCC rules for PLC communication
- Includes an AC/DC adapter (input voltage rating: 100V to 240V)
- Includes a simple communication test program
- Supports software development for the M16C/6S1 using the E8a on-chip debugging emulator.
(The E8a is not included with this kit. Please purchase it separately) - Dimensions: 105 mm by 58 mm by 48 mm (not including AC/DC adapter and cables)
CAUTION
Please confirm the PLC regulations for your region and complete any necessary procedures before using this product.
Below you will find information to support the development of your application.
Information supporting development tools
Title | Description |
---|---|
My Renesas | Create a My Renesas account to use our tool download services,receive e-newsletter/update notifications, and take advantage of our other services. |
e-learning | Information for studying and learning about microcontrollers and microprocessors. |
FAQ | Frequently asked questions and useful hints for development. |
Forum | A forum and community site to share technical information, questions and opinions with others who use Renesas MCU's. |
Tool News | Tool release information and other important information. |
Operating Environment | Information on system requirements and operating environment for the latest version of tools. |
Tool Environmental Information | Information on RoHS compliance of tools. |
Info on Discontinued Products | A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects. |
Tool Information
No data found.
No product that matches the specified status or spec was found.
Please contact Renesas Electronics support