The ZSSC313xKIT Evaluation Kit provides the hardware needed for configuration, calibration and evaluation of the ZSSC3131, ZSSC3135, ZSSC3136 and ZSSC3138 Sensor Signal Conditioner (SSC) IC. The user's PC can communicate with the ZSSC313x IC socketed on the ZSSC313x SSC Evaluation Board via the SSC Communication Board through a USB connection. The Evaluation Kit Software is available on-line for free download.

The Evaluation Board can connect to the user's sensor or to the SSC Sensor Replacement Board (SRB). The SRB provides a replacement for an actual sensor and can be used for the first step of calibration or a dry-run calibration. On the SRB, the simulated resistive sensor signal is controlled by a potentiometer. The kit also includes the small unpopulated Test Board for facilitating user prototypes.

For further information and support for the SSC Communication Board, visit the SSC-CB product page.

Boards can also be ordered separately. To enable product comparisons, this modular kit is compatible with other select IDT devices. Contact your local sales representative for more information.

Features

  • ZSSC313X Evaluation Board
  • SSC Communication Board
  • SSC Sensor Replacement Board
  • SSC Test Board
  • 3 samples each of ZSSC3131, ZSSC3135, ZSSC3136 and ZSSC3138
  • USB Cable

Product Options

Part Number Part Status Buy Sample
ZSSC313XBOARDV1P1S
Not Recommended for New Designs
Availability
ZSSC313XKITV1P1
Not Recommended for New Designs
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
User Guides & Manuals
ZSSC313x Evaluation Kit Description Manual PDF 2.28 MB
Application Notes & White Papers
ZSSC313x High Voltage Protection Application Note PDF 273 KB
ZSSC313x - EMC Design Guidelines Application Note PDF 1.14 MB
Downloads
ZSSC3131, ZSSC3135, ZSSC3136 and ZSSC3138 Evaluation Software Rev. 2.2.2.5056 Software ZIP 931 KB