740 Family (QzROM) ROM Ordering Programming Confirmation Forms

If you do not find the forms corresponding to your MCU, please contact the nearest Renesas Sales Office.

 

In the ROM programming confirmation forms and mask confirmation forms, please read "floppy disk" and "floppy disk must be 3.5-inch 2HD type and DOS/V format" as "CD-R".

We accept data on CD-R. Also, we have stopped accepting orders by EPROM.

Please submit mask files on CD-R.

For other methods of ROM transfer, please contact the sales office which supports your region.

 

740 Family 38000 Series

Group Part No. Mark Specification Form Last Updated
3803H M38039G4H-XXXKP/HP (PDF: 28KB) KP: PLQP0064GA-A(64P6U)
HP: PLQP0064KB-A(64P6Q)
-
M38039G6H-XXXKP/HP (PDF: 30KB) KP: PLQP0064GA-A(64P6U)
HP: PLQP0064KB-A(64P6Q)
-
M38039G8H-XXXKP/HP (PDF: 30KB) KP: PLQP0064GA-A(64P6U)
HP: PLQP0064KB-A(64P6Q)
-
M38039GCH-XXXKP/HP/WG (PDF: 48KB) KP: PLQP0064GA-A(64P6U)
HP: PLQP0064KB-A(64P6Q)
WG: PTLG0064JA-A(64F0G)
Up
[12.May.2009]
3823 M38234G4-XXXFP/HP (PDF: 88KB) FP: PRQP0080GB-A(80P6N-A)
PRQP0080GB-B(80P6N-C)
HP: PLQP0080KB-A(80P6Q)
-
M38235G6-XXXFP/HP (PDF: 88KB) FP: PRQP0080GB-A(80P6N-A)
PRQP0080GB-B(80P6N-C)
HP: PLQP0080KB-A(80P6Q)
-
M38238G8-XXXFP/HP (PDF: 55KB) FP: PRQP0080GB-A(80P6N-A)
PRQP0080GB-B(80P6N-C)
HP: PLQP0080KB-A(80P6Q)
-
M38239GC-XXXFP/HP (PDF: 55KB) FP: PRQP0080GB-A(80P6N-A)
PRQP0080GB-B(80P6N-C)
HP: PLQP0080KB-A(80P6Q)
-
M3823AGF-XXXFP/HP (PDF: 27KB) FP: PRQP0080GB-A(80P6N-A)
PRQP0080GB-B(80P6N-C)
HP: PLQP0080KB-A(80P6Q)
-
3850A M38503G4A-XXXSP/FP (PDF: 27KB) SP: PRDP0042BA-A(42P4B)
FP: PRSP0042GA-B(42P2R-E)
PRSP0042GA-C(42P2R-D)
-
3858 M38588GC-XXXSP/FP (PDF: 31KB) SP: PRDP0042BA-A(42P4B)
FP: PRSP0042GA-B(42P2R-E)
PRSP0042GA-C(42P2R-D)
-
3882 M38827G5-XXXHP (PDF: 31KB) PLQP0080KB-A(80P6Q-A) -
38D2 M38D24G4-XXXFP/HP (PDF: 158KB) KP: PLQP0064GA-A(64P6U)
HP: PLQP0064KB-A(64P6Q)
-
M38D24G6-XXXFP/HP (PDF: 158KB) KP: PLQP0064GA-A(64P6U)
HP: PLQP0064KB-A(64P6Q)
-
M38D28G8-XXXFP/HP (PDF: 158KB) KP: PLQP0064GA-A(64P6U)
HP: PLQP0064KB-A(64P6Q)
-
M38D29GC-XXXFP/HP (PDF: 158KB) KP: PLQP0064GA-A(64P6U)
HP: PLQP0064KB-A(64P6Q)
-
M38D29GF-XXXFP/HP (PDF: 158KB) KP: PLQP0064GA-A(64P6U)
HP: PLQP0064KB-A(64P6Q)
-
38D5 M38D58G8-XXXFP/HP (PDF: 127KB) FP: PRQP0080GB-A(80P6N-A)
PRQP0080GB-B(80P6N-C)
HP: PLQP0080KB-A(80P6Q)
-
M38D59GC-XXXFP/HP (PDF: 127KB) FP: PRQP0080GB-A(80P6N-A)
PRQP0080GB-B(80P6N-C)
HP: PLQP0080KB-A(80P6Q)
-
M38D59GF-XXXFP/HP (PDF: 127KB) FP: PRQP0080GB-A(80P6N-A)
PRQP0080GB-B(80P6N-C)
HP: PLQP0080KB-A(80P6Q)
-

 

740 Family 740 Seires