QzROM (740/720 Family) ROM Ordering
Key Features:
The latest ROM-ordering infomation for QzROM (740/720 Family) MCUs is here.

START | |
---|---|
① | ROM data completed (hexadecimal format) |
② | ROM number obtained? ex.M37544G2A-A10GP(Underlin is the ROM number) |
In the case of YES: Please proceed to ③ |
|
In the case of NO: Request ROM number from the nearest RENESAS Saies Office. Obtain ROM number. Please proceed to ③ |
|
③ | Download the lastest version of the following forms corresponding to your microcomputer : ●ROM Programming Confirmation Form720 Family (QzROM) ROM Ordering Programming Confirmation Forms 740 Family (QzROM) ROM Ordering Programming Confirmation Forms ●Mark Specification Form Note: If you do not find the forms corresponding to your microcomputer, please contact the nearest RENESAS Saies Office. (Please do not use another microcomputer's forms or hand-revised forms.) |
④ | Execute the Maskfile converter (MM) and convert ROM data into maskfile format. Before specifying the MCU part number which begins with "M" while executing the MM, confirm whether or not the microcomputer name includes a hyphen using "non-hyphenated microcomputer names". |
⑤ | Fill Out the required sections of ROM Programming Confirmation Form. ●How to Fill Out ROM Programming Confirmation Form |
⑥ | Fill Out the required Mark Specification Form. ●How to Fill Out Mark Specification Form (Available Soon) ●Mark Specification Form Example (Customer's Parts Number + RENESAS Catalog Number) (Available Soon) ●How to Fill Out Mark Specification Form (Available Soon) |
⑦ | Submit the following data and forms to the nearest RENESAS Saies Office. 1. ROM Programming Confirmation Form 2. Mark Specification Form 3. ROM data (maskfile) |
END |
Maskfile Converter
Preface
- The Mask file converter MM creates mask files needed to mask microcomputers.
- This site provides valuable information for our customers.
- If you have any quesition about the MM, please contact your nearest distributors.
MM Download
Download
The latest version (Sep. 1, 2003)
The Mask file converter MM, which is bundled to C Compiler and Assembler, was upgraded from V.3.00 Release 3 to V.3.00 Release 3A on Sep. 1, 2003.
- Download from here.
MM Technical Support Information
Tool News (Updated : Sep. 1, 2003)
FAQs of MM
- Please select MPU/MCU -> ROM Ordering -> Maskfile Converter
- from the Products lists at the Product FAQs page.