Key Features:

The latest ROM-ordering infomation for 740 Family (38000 series, 7200 series, 740/7450/7470 series, 7600 series) MCUs is here.

 

ROM Ordering Procedure

  START
ROM data completed (hexadecimal format)
ROM number obtained?
ex. M306V0ME-123FP (Underline is the ROM number)
In the case of YES:
Please proceed to ③.
In the case of NO:
Request ROM number from the nearest RENESAS Sales Office. Obtain ROM number. Please proceed to ③.
Download the latest version of the following forms corresponding to your microcomputer:
 ●Mask ROM Confirmation Form/ROM Programming Confirmation Form
  38000 Series ROM Ordering Mask ROM Confirmation Form
  7200 Series ROM Ordering Mask ROM Confirmation Form
  740/7450/7470 Series ROM Ordering Mask ROM Confirmation Form
  7600 Series ROM Ordering Mask ROM Confirmation Form
 
 ●Mark Specification Form

Note: If you do not find the forms corresponding to your microcomputer, please contact the nearest RENESAS Sales Office.  (Please do not use another microcomputer's forms or hand-revised forms.)
Execute the Maskfile converter (MM) and convert ROM data into maskfile format. Before specifying the MCU part number which begins with "M" while executing the MM, confirm whether or not the microcomputer name includes a hyphen using "non-hyphenated microcomputer names".
Fill Out the required section of
Mask ROM confirmation Form/ROM Programming Confirmation Form.
 ●How to Fill Out Mask ROM Confirmation Form/ROM Programming Confirmation Form
Fill Out the required Mark Specification Form.
 ●How to Fill Out Mark Specification Form (Available Soon)
 ●Mark Specification Form Example (Customer's Parts Number + RENESAS Catalog Number) (Available Soon)
 ●How to Fill Out Mark Specification Form (Available Soon)
⑦  Submit the following data and forms to the nearest RENESAS Sales Office.
 1. Mask ROM Confirmation Form or ROM Programming Confirmation Form
 2. Mark Specification Form
 3. ROM data (maskfile)
  END

 

Maskfile Converter

Preface

  • The Mask file converter MM creates mask files needed to mask microcomputers.
  • This site provides valuable information for our customers.
  • If you have any quesition about the MM, please contact your nearest distributors.

 

 

MM Download

Download

  • The latest version (Sep. 1, 2003) 
    The Mask file converter MM, which is bundled to C Compiler and Assembler, was upgraded from V.3.00 Release 3 to V.3.00 Release 3A on Sep. 1, 2003.
  • Download from here.

 

MM Technical Support Information

Tool News (Updated : Sep. 1, 2003)

FAQs