The F0111 is a dual-path 2500MHz to 2700MHz High Gain / Ultra-Low Noise Amplifier used in receiver applications.
 
The F0111 LNA is operated as a balanced amplifier where the inputs and outputs are combined via external 90° couplers and provides 18dB of gain with 0.7dB noise figure.The device uses a single 5V supply and 120mA typical of total ICC.
 
The F0111 is packaged in a 4 x 4 mm, 16-pin VFQFPN with 50Ω single-ended RF input and output impedances for ease of integration into the signal path.
 

Features

  • 2500MHz to 2700MHz operating range
  • 18dB typical Gain
  • 0.7dB typical NF
  • 50Ω Single-ended Input/Output Impedances
  • +5V power supply
  • ICC = 60mA per Channel
  • Independent Channel Standby Modes for Power Savings
  • 1.8V Logic Standby control
  • Operating temperature (TEP) range: -40°C to +105°C
  • 4 × 4 mm, 16-VFQFPN package

Product Options

Orderable Part ID Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Active VFQFPN 16 I Yes Tray
Availability
Active VFQFPN 16 I Yes Reel
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
F0111 Datasheet Datasheet PDF 780 KB
User Guides & Manuals
RF Product Selection Guide Guide PDF 3.64 MB
Other
RF Amplifiers with Zero-Distortion Technology Product Brief PDF 981 KB
IDT Products for Radio Applications 日本語 Product Brief PDF 2.34 MB

Boards & Kits

Part Number Title Type Company
F0111EVB Evaluation Board for F0111 RF Amplifier Evaluation