Overview

Description

The SLG4IOEXP-DMO is a GPIO expander demonstration board. Many programmable mixed-signal products include an I2C block which makes these components perfect for a GPIO expander allowing you to add new features, logic, timing, and sensing to already highly integrated designs.

Learn More about using the GPIO Expander with GreenPAK Devices

Features

  • GreenPAK Enhances System Stability
    • 100% hardware to ensure stability
    • Integration of many components to ensure fewer points of failure
  • GreenPAK Lowers Power Consumption
    • Low power consumption for the best performance
  • Configurable GreenPAK Pinout
    • GreenPAK GPIO routing is flexible ensuring the least complexity in PCB routing
  • GreenPAK Reduces Board Size
    • Being as small as 1.2 mm² it is a perfect solution for mobile and wearable electronics.
  • GreenPAK Maximizes GPIO Flexibility
    • Flexible signal routing – PCB layout and routing
    • Configurable I/O - Pull-up/down resistors
    • Customizable logic– Active-low/high

Applications

Documentation

Type Title Date
Application Note PDF 285 KB
1 item