Image

The USB PD is a standard that increases the maximum DC power supply capacity of 7.5W implemented by the earlier USB standards by a factor of 32 times, to 240W (48V at 5A). With the rapid demand growth for devices using USB charging, the potential for sub-standard and non-compliant USB accessories (e.g., cables) entering the market increases substantially. The need for identifying non-compliant USB products becomes critically important, particularly for the high-power charging designs based on USB PD standards.
|
|
|
---|---|---|
Type | Title | Date |
Brochure | PDF 5.51 MB 日本語 | |
Brochure | PDF 5.17 MB 简体中文 | |
White Paper | PDF 617 KB 日本語 , 简体中文 | |
3 items
|
SI-05
![]() |
RapidCharge™ Controllers Prevent Fast Charger Hacking | Blog Post | Jan 27, 2022 |