Renesas offers highly integrated system in packages (SIP) that are specifically designed to drive three-phase brushless DC (BLDC) motors commonly used in battery-powered power tools, gardening tools, drones, cordless vacuums, consumer robots, and cleaning robots.

Motor Driver ICs for Consumer and Industrial Applications

The motor control IC is a highly integrated system in package (SIP) that is specifically designed to drive three-phase brushless DC (BLDC) motors. The RAJ3060XX product family is equipped with a high-performance pre-driver, internal regulators and an industry-proven microcontroller, the RL78/G1F (flash ROM: 64 kilobytes). The product family offers the ability to drive BLDC motors safely with comprehensive protection schemes with low power consumption, and its high integration reduces the amount of discrete components by 50% compared to a discrete solution.

descriptionDocumentation

file_downloadDownloads