Features
- IT(AV) : 25 A
- VDRM : 600 V
- IGT : 30 mA
- Viso : 2000 V
- Insulated Type
- Planar Passivation Type
- The product guaranteed maximum junction temperature of 150°C
Title | Other Languages | Type | Format | File Size | Date | |
---|---|---|---|---|---|---|
Datasheets & Errata | ||||||
CR25RM-12D Datasheet | 日本語 | Datasheet | 119 KB | |||
Other | ||||||
Discrete & Power Devices Brochure | – | Brochure | 3.72 MB | |||
Renesas Discrete Transistor / Diode / Triac / Thyristor General Catalog | – | Brochure | 7.66 MB |