Renesas' portfolio of DC/DC converters includes linear regulators, switching regulators, controllers, PMICs, and power modules. These product families cover a wide range of topologies including buck, boost, and buck/boost.

For automotive products, please see Automotive Power Management.

Cost vs. Complexity Tradeoffs of Power Management Parts

CostComplexityTopology LegendDescription
$starLinear regulators (LDO)Single and multi-output linear regulators/LDOs
$$star starBuck Regulators (Integrated FETs)Single and multi-output buck regulators with controller, driver and power FETs in one package
$$star starBuck-boost Regulators (Integrated FETs)Single and multi-output buck-boost regulators with controller, driver and power FETs in one package
$$star starBoost Regulators (Integrated FETs)Single and multi-output boost regulators with controller, driver and power FETs in one package
$$$$$starPower Modules (Integrated Inductor & FETs)Fully integrated buck module with controller, driver, power FETs and inductor in one package
$$star star star starBuck Controllers (External FETs)Single and multiple-output buck controllers with and without drivers on board
$$$star star star star starAnalog Multiphase DC/DC Switching ControllersMultiple phase buck controllers with and without drivers on board
$$$$star star star starPower Management ICs (PMIC)Multi-output buck and boost controllers, regulators, LDOs and other features for specific power applications

Get started with your power design using the PowerCompass Tool.

Buck, Boost and Buck-Boost Converters

Renesas has many options for DC/DC converters, controllers and regulators with buck, boost and buck-boost topologies.

Buck Converters

What is a Buck or Step-Down Converter?

A buck converter, also known as a step-down converter, is a DC/DC power converter that provides voltage step-down and current step-up. The converter reduces the voltage when the power source has a higher voltage than Vin. A buck converter generally provides the most efficient solution with the smallest external components.

Unsure if a low-powered linear regulator or highly efficient switching regulator is a better option for your design? Learn more about Linear vs. Switching Regulators.

Boost Converters

What is a Boost or Step-up Converter?

Boost converters, also known as step-up converters, are DC/DC power converters with an output voltage greater than its input voltage. The driver boosts the voltage of the power source that is less than the Vin.

Buck-Boost Converters

What is a Buck-Boost Converter?

A buck-boost converter generates an output voltage either greater or less than the input voltage. The advantage of using a buck-boost solution is regulating the output voltage over the full power source voltage range. Buck-boost converter solutions usually have lower efficiency and a larger footprint than buck converter solutions.

Categories

Charge Pumps (Inductorless)

Monolithic CMOS voltage conversion ICs that perform supply voltage conversions

Step-down (Buck)

DC/DC power converters for voltage step down and current step up

Step-up (boost)

DC/DC power converters with an output voltage greater than the input voltage

Step-up/Step-down (Buck-Boost)

Regulate the output voltage over the full power source voltage range

Documentation

Type
Date
PDF 5.51 MB 日本語 Brochure
PDF 1.07 MB White Paper
PDF 351 KB 日本語 , 简体中文 White Paper
PDF 468 KB White Paper
PDF 572 KB 简体中文 White Paper
PDF 576 KB 简体中文 White Paper
PDF 526 KB White Paper
PDF 322 KB 简体中文 White Paper
PDF 285 KB 日本語 , 简体中文 White Paper
PDF 378 KB White Paper
PDF 431 KB 简体中文 White Paper
PDF 279 KB Application Note
12 items
High-Performance 80V Buck-Boost and Dual-Phase Controllers

A brief overview of the highest-performance 80V DC/DC controllers and why they are the best solutions for data center servers, 48V telecom and rugged industrial equipment designs that require extra voltage margin.