Overview

Description

The ISL80020ADEMO1Z demo board is intended for use by individuals with requirements for point-of-load (POL) applications sourcing from 2.7V to 5.5V. The boards is used to demonstrate the performance of the ISL80020 and ISL80020A low quiescent current mode converters.

These devices are offered in an 8 Ld 2mm x 2mm TDFN package with 1mm maximum height. The complete converter occupies less than 64mm2 area.

Features

  • Small, compact design
  • VIN range of 2.7V to 5.5V
  • IOUT maximum is 2A or 1.5A
  • Switching frequency is 1MHz or 2MHz
  • Negative current protection
  • Internal soft-start and soft-stop
  • Overcurrent and short-circuit protection
  • Over-temperature/Thermal protection

Applications

Applications

  • General purpose POLs
  • Industrial, instrumentation and medical equipment
  • Telecom and networking equipment
  • Game consoles

Documentation

Type Title Date
Manual - Development Tools PDF 524 KB
Datasheet PDF 1.06 MB 日本語
2 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 351 KB
1 item