Overview

Description

Support is limited to customers who have already adopted these products.

The HIP6012 provides complete control and protection for a DC-DC converter optimized for high-performance microprocessor applications. It is designed to drive two N-Channel MOSFETs in a synchronous-rectified buck topology. The HIP6012 integrates all of the control, output adjustment, monitoring and protection functions into a single package. The output voltage of the converter can be precisely regulated to as low as 1. 27V, with a maximum tolerance of ±1. 5% over temperature and line voltage variations. The HIP6012 provides simple, single feedback loop, voltage-mode control with fast transient response. It includes a 200kHz free-running triangle-wave oscillator that is adjustable from below 50kHz to over 1MHz. The error amplifier features a 15MHz gain-bandwidth product and 6V/µs slew rate which enables high converter bandwidth for fast transient performance. The resulting PWM duty ratio ranges from 0% to 100%. The HIP6012 protects against overcurrent conditions by inhibiting PWM operation. The HIP6012 monitors the current by using the rDS(ON) of the upper MOSFET which eliminates the need for a current sensing resistor.

Features

  • Drives Two N-Channel MOSFETs
  • Operates From +5V or +12V Input
  • Simple Single-Loop Control Design
  • Voltage-Mode PWM Control
  • Fast Transient Response
  • High-Bandwidth Error Amplifier
  • Full 0% to 100% Duty Ratio
  • Excellent Output Voltage Regulation
  • 1.27V Internal Reference
  • ±1.5% Over Line Voltage and Temperature
  • Overcurrent Fault Monitor
  • Does Not Require Extra Current Sensing Element
  • Uses MOSFETs rDS(ON)
  • Small Converter Size
  • Constant Frequency Operation
  • 200kHz Free-Running Oscillator Programmable from 50kHz to Over 1MHz
  • 14 Pin, SOIC and TSSOP Packages
  • Pb-Free Available (RoHS Compliant)

Comparison

Applications

Applications

  • Power Supply for Pentium®, Pentium Pro, PowerPC™ and Alpha™ Microprocessors
  • High-Power 5V to 3xV DC-DC Regulators
  • Low-Voltage Distributed Power Supplies

Documentation

Type Title Date
Datasheet PDF 697 KB
End Of Life Notice PDF 388 KB
Product Change Notice PDF 152 KB
3 items

Design & Development

Boards & Kits

Boards & Kits

Models