Renesas offers monolithic CMOS voltage conversion ICs that perform supply voltage conversions from positive to negative for an input range of 1.5V to 12V, resulting in complementary output voltages of -1.5V to -12V.

Switched Capacitor Converters

Renesas switched capacitor DC-DC converter technology is at the forefront of optimizing next generation mobile devices, with power efficiency over 98%. These converters can be used in cascaded configuration with PMICs to make 2S battery system power regulation more efficient and reduce PCB board area and component height to less than < 50% and height to < 1 mm, compared to inductor based buck configuration.

This converter family allows system designers to transition from 1S to 2S system without any changes in their power tree. Switched capacitor DC-DC converters can be also used for direct charging of single cell Lithium batteries, reduce routing loss by 75% and enabling the usage of 3A USB cables to deliver up to 6A for charging.

Power & Power Management

Documentation

Title Type Date
PDF509 KB
Application Note
PDF397 KB
Application Note
PDF587 KB
Application Note
PDF262 KB
Application Note