ISL91211A

Request Full Datasheet

Triple Output Power Management IC

Product Status: Mass Production

OVERVIEW

The ISL91211A is a 4-phase, three output programmable Power Management IC (PMIC) and the ISL91211B is a 4-phase, four output programmable PMIC. They are optimized with highly efficient synchronous buck converters capable of multiphase and single-phase operations that can deliver up to 5A per phase continuous output current. It features four buck controllers and has the capability to reconfigure its power stages to these controllers. This flexibility allows seamless design-in for a wide range of applications that require high output power and small solution size.

ISL91211A and ISL91211B integrate low ON-resistance MOSFETs and programmable PWM frequency, allowing the use of very small external inductors and capacitors. They feature automatic Diode Emulation and Pulse Skipping modes under light-load conditions to further improve efficiency and maximize battery life. The ISL91211A and ISL91211B deliver a highly robust power solution by featuring a controller based on the Renesas proprietary R5 Technology that provides tight output accuracy and load regulation, ultra-fast transient response, seamless DCM/CCM transitions, and requires no external compensation.

In addition to the standard interrupt, chip enable, and watchdog reset functions, ISL91211A and ISL91211B also feature four MPIOs and three GPIOs capable of supporting SPI, I2C communication protocol, and various other pin mode functions.

KEY FEATURES

  • Triple output 2+1+1 phases (ISL91211A) or quad output single phase (ISL91211B)
  • 2.5V to 5.5V supply voltage
  • 5A per phase output current capability
  • Small solution size (for four phase design)
  • High efficiency (94.7% for 3.8VIN/1.8VOUT)
  • Low IQ in low power mode
  • Proprietary control scheme reduces output capacitor and supports fast load transient (such as 50A/µs per phase)
  • ±0.7% system accuracy, remote voltage sensing
  • Programmable PWM frequency from 2MHz to 6MHz
  • I2C programmable output from 0.3V to 2V
  • Independent Dynamic Voltage Scaling (DVS) for each output
  • Soft-start and fault detection (UV, OV, OC, OT), short-circuit protection
  • 2.551mmx3.67mm 54 ball WLCSP with 0.4mm pin pitch
  •  

     

    APPLICATIONS

  • Smartphones, AR/VR Glasses, Drones
  • Optical Transceiver Modules
  • Artificial Intelligence (AI) Processors
  • Client/Enterprise/Data Center SSD, NAS

PARAMETRICS

Parameters
ISL91211A
Basic Information
Production Status
Mass Production
# of Outputs
3
Max # of Phases
4
Topology [Rail 1]
Buck
Input Voltage Min (V) [Rail 1]
2.5
Input Voltage Max (V) [Rail 1]
5.5
Output Voltage Min (V) [Rail 1]
0.3
Output Voltage Max (V) [Rail 1]
2
IQ (µA) [Rail 1]
62
Switching Freq. (max) (MHz)
6
Switching Freq. (min) (MHz)
2
Max Duty Cycle (%)
-
Qualification Level
Standard
Peak Efficiency (%)
90
POR
Yes
SYNCH Capability
No
Control Type
Current Mode
Switching Frequency Range (MHz)
2 to 6
Temperature Range
-40 to +85

Design Resources and Tools

Selection Tool

 PowerCompass Online Tool

The PowerCompass™ tool helps you find Renesas parts that match your requirements, performs system analysis & more.

Design

Design Tool

 PowerNavigator Software

Configure and monitor digital-DC devices. Easily change features and functions of your power supply design with a simple GUI.

Design

Simulation Tool

iSim Online Designer

Select supporting components, build your schematic and validate your power management and op amp designs.

Simulate

Cross Reference

Intersil Cross Reference

Cross-reference based on data from industry sources. Support for the online tool has been discontinued, but the data is still available.

Download

Knowledge Base

Switching Regulators FAQs

Find answers to common questions, support articles and development hints.


FAQs

Related Boards and Kits

Related Videos

3:02
Find out how the highly efficient, compact 12V synchronous buck regulator family can meet your power requirements for 12V rails.
9:50
This webinar introduces three buck-boost regulators in QFN packages, ISL91127IR, ISL91107IR and ISL9120IR, for battery-powered portable devices.
3:57
This webinar introduces the ISL85003 and ISL85003A synchronous buck (step-down) regulators with integrated high-side and low-side FETs.
11:01
This webinar introduces the ISL78233, ISL78234 and ISL78235 automotive grade synchronous buck regulators for point-of-load applications.
3:02
Find out how the highly efficient, compact 12V synchronous buck regulator family can meet your power requirements for 12V rails.
9:50
This webinar introduces three buck-boost regulators in QFN packages, ISL91127IR, ISL91107IR and ISL9120IR, for battery-powered portable devices.
3:57
This webinar introduces the ISL85003 and ISL85003A synchronous buck (step-down) regulators with integrated high-side and low-side FETs.
11:01
This webinar introduces the ISL78233, ISL78234 and ISL78235 automotive grade synchronous buck regulators for point-of-load applications.
3:02
Find out how the highly efficient, compact 12V synchronous buck regulator family can meet your power requirements for 12V rails.
9:50
This webinar introduces three buck-boost regulators in QFN packages, ISL91127IR, ISL91107IR and ISL9120IR, for battery-powered portable devices.
3:57
This webinar introduces the ISL85003 and ISL85003A synchronous buck (step-down) regulators with integrated high-side and low-side FETs.
11:01
This webinar introduces the ISL78233, ISL78234 and ISL78235 automotive grade synchronous buck regulators for point-of-load applications.

Action Needed