ISL6526

Single Synchronous Buck Pulse-Width Modulation (PWM) Controller

Product Status: Mass Production(*)

OVERVIEW

The ISL6526, ISL6526A make simple work out of implementing a complete control and protection scheme for a DC/DC stepdown converter. Designed to drive N-Channel MOSFETs in a synchronous buck topology, the ISL6526, ISL6526A integrate the control, output adjustment, monitoring and protection functions into a single package.

The ISL6526, ISL6526A provide simple, single feedback loop, voltage-mode control with fast transient response. The output voltage can be precisely regulated to as low as 0.8V, with a maximum tolerance of ±1.5% over-temperature and line voltage variations. A fixed frequency oscillator reduces design complexity, while balancing typical application cost and efficiency.

The error amplifier features a 15MHz gain-bandwidth product and 6V/µs slew rate which enables high converter bandwidth for fast transient performance. The resulting PWM duty cycles range from 0% to 100%.

Protection from overcurrent conditions is provided by monitoring the rDS(ON) of the upper MOSFET to inhibit PWM operation appropriately. This approach simplifies the implementation and improves efficiency by eliminating the need for a current sense resistor.

KEY FEATURES

  • Operates from 3.3V to 5V Input
  • 0.8V to VIN Output Range
  • 0.8V Internal Reference
  • ±1.5% Over Load, Line Voltage and Temperature
  • Drives N-Channel MOSFETs
  • Simple Single-Loop Control Design
  • Voltage-Mode PWM Control
  • Fast Transient Response
  • High-Bandwidth Error Amplifier
  • Full 0% to 100% Duty Cycle
  • Lossless, Programmable Overcurrent Protection
  • Uses Upper MOSFET’s rDS(ON)
  • Converter can Source and Sink Current
  • Small Converter Size
  • Internal Fixed Frequency Oscillator
  • ISL6526: 300kHz
  • ISL6526A: 600kHz
  • Internal Soft-Start
  • 14 Ld SOIC or 16 Ld 5x5 QFN
  • QFN Package:
  • Compliant to JEDEC PUB95 MO-220 QFN - Quad Flat No Leads - Package Outline
  • Near Chip Scale Package Footprint, which Improves PCB Efficiency and has a Thinner Profile
  • Pb-Free (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL6526
Basic Information
Production Status
Mass Production(*)
iSim Model
YES
Input Voltage Min (V)
2.5
Input Voltage Max (V)
5
Output Voltage Min (V)
0.8
Output Voltage Max (V)
5
Recommended Output Current Range (A)
20
VBIAS (min)
3.3 V
VBIAS (max) (V)
5
IS (min)
6.1 mA
IS (typ)
6.9 mA
Qualification Level
Standard
Bias Voltage Range (V)
3.3 to 5
Can Sample
YES
Temperature Range
-40 to +85

Action Needed