Overview
Description
The SLG59H1020V is a high‑performance, self-powered 50 mΩ NMOS load switch with back‑to‑back reverse‑current blocking designed for all 4.5 V to 20 V power rails up to 3 A. Using a proprietary MOSFET design, the SLG59H1020V achieves a stable 50 mΩ RDSON across a wide input voltage range. In combining novel FET design and copper pillar interconnects, the SLG59H1020V package also exhibits a low thermal resistance for high‑current operation. Designed to operate over a -40 ºC to 85 ºC range, the SLG59H1020V is available in a low thermal resistance, RoHS‑compliant, 1.6 mm x 3.0 mm STQFN package.
Features
- Optimized for Telecommunications Equipment, High‑performance Enterprise Computing, Motor Drives
- 50 mΩ RDSON
- Maximum Continuous Current: 3 A
- Wide Operating Supply Voltage: 4.5 V to 20 V
- Back-to-Back FET Reverse-current Blocking, when OFF
- Automatic nFET SOA Protection
- 4-Level, Pin-selectable VIN Overvoltage Lockout
- Capacitor-adjustable Inrush Current Control
- Two stage Current Limit Protection:
- Resistor-adjustable Active Current Limit
- Fixed 0.5 A Short-circuit Current Limit
- ON-OFF Control: Active HIGH
Comparison
Applications
Applications
- Power-Rail Switching
- Multifunction Printers
- Large-format Copiers
- Telecommunications Equipment
- High-performance Computing
- 4.5 V and 20 V Point‑of‑Load Power Distribution
- Motor Drives
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 2.37 MB | |
Guide | PDF 2.76 MB | |
Brochure | PDF 5.06 MB | |
Application Note | PDF 911 KB | |
4 items
|
Design & Development
Software & Tools
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.