ISL6625A

Synchronous Rectified Buck MOSFET Drivers

OVERVIEW

The ISL6625A is a high frequency MOSFET driver designed to drive upper and lower power N-Channel MOSFETs in a synchronous rectified buck converter topology.

In ISL6625A, the upper and lower gates are both driven to an externally applied voltage. This provides the capability to optimize applications involving trade-offs between gate charge and conduction losses.

An advanced adaptive shoot-through protection is integrated to prevent both the upper and lower MOSFETs from conducting simultaneously and to minimize dead time. The ISL6625A has a 10kΩ integrated high-side gate-to-source resistor to prevent self turn-on due to high input bus dV/dt.

This driver also has an overvoltage protection feature, which is operational while VCC is below the POR threshold. The PHASE node is connected to the gate of the low-side MOSFET (LGATE) via a 30kΩ resistor, limiting the output voltage of the converter close to the gate threshold of the low-side MOSFET. This is dependent on the current being shunted, which provides some protection to the load should the upper MOSFET(s) become shorted.

KEY FEATURES

  • Dual MOSFET drives for synchronous rectified bridge
  • Advanced adaptive zero shoot-through protection
  • PHASE detection
  • LGATE detection
  • Auto-Zero of rDS(ON) conduction offset effect
  • Low standby bias current
  • 36V internal bootstrap switcher
  • Bootstrap capacitor overcharging prevention
  • Integrated high-side gate-to-source resistor to prevent from self turn-on due to high input bus dV/dt
  • Pre-POR overvoltage protection for start-up and shutdown
  • Power rails undervoltage protection
  • Expandable bottom copper pad for enhanced heat sinking
  • Dual flat no-lead (DFN) package
  • Near chip-scale package footprint; improves PCB efficiency and thinner in profile
  • Pb-Free (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL6625A
Basic Information
Production Status
Mass Production
VIN/VPWM (max) (V)
15
VDRIVE (V)
5 to 12
Output Per Driver UGATE Source|Sink (A)
1.25|2
Output Per Driver LGATE Source|Sink (A)
1.75|3
Phase Voltage Min (V)
GND - 0.3VDC GND - 8V (<400ns)
Phase Voltage Max (V)
25VDC, 30V (<200ns)
No Load IS (max) (mA)
N/A
IS
7.56 mA
Qualification Level
Standard
Temperature Range
-40 to +85

Confirm below disclaimers

Input Renesas account name and password