ISL89410

High Speed, Dual Channel Power MOSFET Drivers

Product Status: Mass Production

OVERVIEW

The ISL89410, ISL89411, ISL89412 ICs are similar to the EL7202, EL7212, EL7222 series but with greater VDD ratings. These are very high speed matched dual drivers capable of delivering peak currents of 2.0A into highly capacitive loads. The high speed performance is achieved by means of a proprietary "Turbo-Driver" circuit that speeds up input stages by tapping the wider voltage swing at the output. Improved speed and drive capability are enhanced by matched rise and fall delay times. These matched delays maintain the integrity of input-to-output pulse-widths to reduce timing errors and clock skew problems. This improved performance is accompanied by a 10-fold reduction in supply currents over bipolar drivers, yet without the delay time problems commonly associated with CMOS devices. Dynamic switching losses are minimized with non-overlapped drive techniques.

KEY FEATURES

  • Industry Standard Driver Replacement
  • Improved Response Times
  • Matched Rise and Fall Times
  • Reduced Clock Skew
  • Low Output Impedance
  • Low Input Capacitance
  • High Noise Immunity
  • Improved Clocking Rate
  • Low Supply Current
  • Wide Operating Voltage Range
  • Pb-Free Available (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL89410
Basic Information
Production Status
Mass Production
# of Drivers
2
Input Voltage Max (V)
18
Max Operating Frequency
10 MHz
Peak Output Current IPK
2 A
Rise Time
10 ns
Fall Time
13 ns
Turn On Delay (ns)
18
Turn Off Delay (ns)
20
IS
4.5 mA
VBIAS (min)
4.5 V
RDS (ON)
4 Ω
Input Signal Range (V)
0 to 18
Input Supply Range (V)
+4.5 to +18
Output Signal Range (V)
0 to +18
Qualification Level
Standard
Input Signal Max (V)
18
Input Supply VP (max)
18 V
Input Supply VP (min)
4.5 V
Output Signal (max) (V)
18
Output Signal (min) (V)
0
Can Sample
YES
Temperature Range
-40 to +85

Action Needed