EL7104

High Speed, Single Channel, Power MOSFET Driver

Product Status: Mass Production

OVERVIEW

The EL7104 is a matched driver IC that improves the operation of the industry-standard TC-4420/29 clock drivers. The Elantec version is a very high speed driver capable of delivering peak currents of 1A into highly capacitive loads. The high speed performance is achieved by means of a proprietary "Turbo-Driver" circuit that speeds up input stages by tapping the wider voltage swing at the output. Improved speed and drive capability are enhanced by matched rise and fall delay times. These matched delays maintain the integrity of input-to-output pulse-widths to reduce timing errors and clock skew problems. This improved performance is accompanied by a 10-fold reduction in supply currents over bipolar drivers, yet without the delay time problems commonly associated with CMOS drivers.

The EL7104 is available in 8-pin SO and 8-pin PDIP packages and is specified for operation over the full -40°C to +85°C temperature range.

KEY FEATURES

  • Industry-standard driver replacement
  • Improved response times
  • Matched rise and fall times
  • Reduced clock skew
  • Low output impedance
  • Low input capacitance
  • High noise immunity
  • Improved clocking rate
  • Low supply current
  • Wide operating range
  • Separate drain connections
  • Pb-Free available (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
EL7104
Basic Information
Production Status
Mass Production
# of Drivers
1
Input Voltage Max (V)
16
Max Operating Frequency
10 MHz
Peak Output Current IPK
4 A
Rise Time
10 ns
Fall Time
15 ns
Turn On Delay (ns)
18
Turn Off Delay (ns)
18
IS
7.5 mA
VBIAS (min)
4.5 V
RDS (ON)
1.5 Ω
Input Signal Range (V)
0 to VP
Input Supply Range (V)
+4.5 to +16
Output Signal Range (V)
-3 to +16
Qualification Level
Standard
Input Signal Max (V)
16
Input Supply VP (max)
16 V
Input Supply VP (min)
4.5 V
Output Signal (max) (V)
16
Output Signal (min) (V)
-3
Temperature Range
-40 to +85

Action Needed