HIP2211

100V, 3A Source, 4A Sink, High Frequency Half-Bridge Drivers with HI/LI Input and Adjustable Dead Time

Product Status: Mass Production

OVERVIEW

The HIP2211 is a 100V, 3A source, 4A sink high-frequency half-bridge NMOS FET driver. The HIP2211 features standard HI/LI inputs and is pin-compatible with popular Renesas bridge drivers such as the HIP2101 and ISL2111. Its wide operating supply range of 6V to 18V and integrated high-side bootstrap diode supports driving the high-side and low-side NMOS in 100V half-bridge applications.

This driver features a strong 3A source, 4A sink driver with very fast 15ns typical propagation delay and 2ns typical delay matching, making it optimal for high-frequency switching applications. VDD and boot UVLO protects against an undervoltage operation.

The HIP2211 is offered in 8 Ld SOIC, 8 Ld 4x4mm DFN, and 10 Ld 4x4mm TDFN packages.

KEY FEATURES

  • Drop-in replacement for the ISL2111 and HIP2101 8 Ld SOIC, 8 Ld DFN, and 10 Ld TDFN packages
  • 115VDC bootstrap supply maximum voltage supports 100V on the half-bridge
  • 3A source and 4A sink gate drivers for NMOS FETs
  • Fast propagation delay and matching: 15ns typical delay; 2ns typical matching
  • Integrated 0.5Ω typical bootstrap diode
  • Wide 6V to 18V operating voltage range
  • VDD and boot Undervoltage Lockout (UVLO)
  • Robust noise tolerance: wide hysteresis at inputs; HS pin tolerates up to -10V continuous
  • HI/LI inputs 3.3V logic compatible with VDD voltage tolerance
  •  

     

    APPLICATIONS

  • Telecom half-bridge and full-bridge DC/DC converters
  • 3-phase BLDC motor driver; H-Bridge motor driver
  • Two-switch forward and active clamp converters
  • Multiphase PWM DC/DC controllers
  • Class-D amplifiers

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
HIP2211
Basic Information
Production Status
Mass Production
iSim Model
YES
Max Bootstrap Supply Voltage (V)
115
VBIAS (max) (V)
18
Peak Pull-up Current
3 A
Peak Pull-down Current
4 A
Turn-On Prop Delay (ns)
15
Turn-Off Prop Delay (ns)
15
Rise Time
20 ns
Fall Time
20 ns
Input Logic Level
3.3V/TTL
Charge Pump
No
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +125

Design Resources and Tools

Design Tool

 PowerNavigator Software

Configure and monitor digital-DC devices. Easily change features and functions of your power supply design with a simple GUI.

Design

Simulation Tool

iSim Online Designer

Select supporting components, build your schematic and validate your power management and op amp designs.

Simulate

Selection Tool

 PowerCompass Online Tool

The PowerCompass™ tool helps you find Renesas parts that match your requirements, performs system analysis & more.

Design

Knowledge Base

MOSFET Drivers FAQs

Find answers to common questions, support articles and development hints.


FAQs

Featured White Papers

Related Videos

11:20
This introductory course on power electronics discusses the basic building blocks of a DC/DC power system.
3:18
Renesas demonstrates the HIP2103 and HIP2104 half bridge drivers designed for 3-phase, brushless DC (BLDC) motors or other applications with similar loads.
6:34
The HIP2103 and HIP2104 are half bridge drivers designed for applications using DC motors, three-phase brushless DC motors, or other similar loads.
2:55
The HIP4086, 80V, 500mA, 3-Phase MOSFET Driver, presented at APEC 2013.
11:20
This introductory course on power electronics discusses the basic building blocks of a DC/DC power system.
3:18
Renesas demonstrates the HIP2103 and HIP2104 half bridge drivers designed for 3-phase, brushless DC (BLDC) motors or other applications with similar loads.
6:34
The HIP2103 and HIP2104 are half bridge drivers designed for applications using DC motors, three-phase brushless DC motors, or other similar loads.
2:55
The HIP4086, 80V, 500mA, 3-Phase MOSFET Driver, presented at APEC 2013.
11:20
This introductory course on power electronics discusses the basic building blocks of a DC/DC power system.
3:18
Renesas demonstrates the HIP2103 and HIP2104 half bridge drivers designed for 3-phase, brushless DC (BLDC) motors or other applications with similar loads.
6:34
The HIP2103 and HIP2104 are half bridge drivers designed for applications using DC motors, three-phase brushless DC motors, or other similar loads.
2:55
The HIP4086, 80V, 500mA, 3-Phase MOSFET Driver, presented at APEC 2013.

Action Needed