HIP2100

100V/2A Peak High-Frequency Half Bridge Driver with CMOS Logic Inputs

Product Status: Mass Production(*)

OVERVIEW

The HIP2100 is a high frequency, 100V Half Bridge N-Channel power MOSFET driver IC. The low-side and high-side gate drivers are independently controlled and matched to 8ns. This gives the user maximum flexibility in dead-time selection and driver protocol. Undervoltage protection on both the low-side and high-side supplies force the outputs low. An on-chip diode eliminates the discrete diode required with other driver ICs. A new level-shifter topology yields the low-power benefits of pulsed operation with the safety of DC operation. Unlike some competitors, the high-side output returns to its correct state after a momentary undervoltage of the high-side supply.

KEY FEATURES

  • Drives N-Channel MOSFET Half Bridge
  • SOIC, EPSOIC, and QFN Package Options
  • SOIC and EPSOIC Packages Compliant with 100V Conductor Spacing Guidelines of IPC-2221
  • Pb-Free (RoHS Compliant)
  • Bootstrap Supply Max Voltage to 114VDC
  • On-Chip 1Ω Bootstrap Diode
  • Fast Propagation Times for Multi-MHz Circuits
  • Drives 1000pF Load with Rise and Fall Times Typ 10ns
  • CMOS Input Thresholds for Improved Noise Immunity
  • Independent Inputs for Non-Half Bridge Topologies
  • No Start-Up Problems
  • Outputs Unaffected by Supply Glitches, HS Ringing Below Ground, or HS Slewing at High dv/dt
  • Low Power Consumption
  • Wide Supply Range
  • Supply Undervoltage Protection
  • 3Ω Driver Output Resistance
  • QFN Package:
    • Compliant to JEDEC PUB95 MO-220 QFN - Quad Flat No Leads - Package Outline
    • Near Chip Scale Package Footprint, which Improves PCB Efficiency and has a Thinner Profile
  •  

     

    APPLICATIONS

  • Telecom Half Bridge Power Supplies
  • Avionics DC/DC Converters
  • Two-Switch Forward Converters
  • Active Clamp Forward Converters

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
HIP2100
Basic Information
Production Status
Mass Production(*)
Max Bootstrap Supply Voltage (V)
114
VBIAS (max) (V)
14
Peak Pull-up Current
2 A
Peak Pull-down Current
2 A
Turn-On Prop Delay (ns)
20
Turn-Off Prop Delay (ns)
20
Rise Time
10 ns
Fall Time
10 ns
Input Logic Level
CMOS
Charge Pump
No
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +85

Design Resources and Tools

Design Tool

 PowerNavigator Software

Configure and monitor digital-DC devices. Easily change features and functions of your power supply design with a simple GUI.

Design

Simulation Tool

iSim Online Designer

Select supporting components, build your schematic and validate your power management and op amp designs.

Simulate

Selection Tool

 PowerCompass Online Tool

The PowerCompass™ tool helps you find Renesas parts that match your requirements, performs system analysis & more.

Design

Knowledge Base

MOSFET Drivers FAQs

Find answers to common questions, support articles and development hints.


FAQs

Featured White Papers

Related Videos

11:20
This introductory course on power electronics discusses the basic building blocks of a DC/DC power system.
3:18
Renesas demonstrates the HIP2103 and HIP2104 half bridge drivers designed for 3-phase, brushless DC (BLDC) motors or other applications with similar loads.
6:34
The HIP2103 and HIP2104 are half bridge drivers designed for applications using DC motors, three-phase brushless DC motors, or other similar loads.
2:55
The HIP4086, 80V, 500mA, 3-Phase MOSFET Driver, presented at APEC 2013.
11:20
This introductory course on power electronics discusses the basic building blocks of a DC/DC power system.
3:18
Renesas demonstrates the HIP2103 and HIP2104 half bridge drivers designed for 3-phase, brushless DC (BLDC) motors or other applications with similar loads.
6:34
The HIP2103 and HIP2104 are half bridge drivers designed for applications using DC motors, three-phase brushless DC motors, or other similar loads.
2:55
The HIP4086, 80V, 500mA, 3-Phase MOSFET Driver, presented at APEC 2013.
11:20
This introductory course on power electronics discusses the basic building blocks of a DC/DC power system.
3:18
Renesas demonstrates the HIP2103 and HIP2104 half bridge drivers designed for 3-phase, brushless DC (BLDC) motors or other applications with similar loads.
6:34
The HIP2103 and HIP2104 are half bridge drivers designed for applications using DC motors, three-phase brushless DC motors, or other similar loads.
2:55
The HIP4086, 80V, 500mA, 3-Phase MOSFET Driver, presented at APEC 2013.

Action Needed