ISL6754

ZVS Full-Bridge PWM Controller with Adjustable Synchronous Rectifier Control

Product Status: Mass Production

OVERVIEW

The ISL6754 is a high performance extension of the Intersil family of Zero-Voltage Switching (ZVS) full-bridge PWM controllers. Like the ISL6752, it achieves ZVS operation by driving the upper bridge FETs at a fixed 50% duty cycle while the lower bridge FETs are trailing-edge modulated with adjustable resonant switching delays.

Adding to the ISL6752’s feature set are average current monitoring and soft-start. The average current signal may be used for average current limiting, current sharing circuits and average current mode control. Additionally, the ISL6754 supports both voltage- and current-mode control.

The ISL6754 features complemented PWM outputs for Synchronous Rectifier (SR) control. The complemented outputs may be dynamically advanced or delayed relative to the PWM outputs using an external control voltage.

This advanced BiCMOS design features precision dead time and resonant delay control, and an oscillator adjustable to 2MHz operating frequency. Additionally, multi-pulse suppression ensures alternating output pulses at low duty cycles where pulse skipping may occur.

KEY FEATURES

  • Adjustable resonant delay for ZVS operation
  • Synchronous rectifier control outputs with adjustable delay/advance
  • Voltage- or current-mode control
  • 3% current limit threshold
  • Adjustable average current limit
  • Adjustable dead time control
  • 175μA start-up current
  • Supply UVLO
  • Adjustable oscillator frequency up to 2MHz
  • Internal over-temperature protection
  • Buffered oscillator sawtooth output
  • Fast current sense to output delay
  • Adjustable cycle-by-cycle peak current limit
  • 70ns leading edge blanking
  • Multi-pulse suppression
  • Pb-free (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL6754
Basic Information
Production Status
Mass Production
Topology
Zero-Voltage-Switching (ZVS)
Topology Characteristic
Full-Bridge ZVS
Control Mode
Peak Current Mode or Voltage Mode
UVLO Rising (V)
8.75
UVLO Falling (V)
7
VBIAS (max) (V)
20
No-Load Operating Current
11 mA (typ), 15.5 mA (max)
# of PWM Outputs
6
FET Driver Output Current Max
10 mA
Max Duty Cycle (%)
99
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +105

Action Needed