RAA210870

Pin-Configurable 70A DC/DC Power Module with PMBus Interface

Product Status: Mass Production

OVERVIEW

The RAA210870 is a pin-strap configurable 70A step-down PMBus-compliant DC/DC power supply module that integrates a digital PWM controller, synchronous MOSFETs, power inductor, and passive components. Only input and output capacitors are needed to finish the design. Because of its thermally enhanced HDA packaging technology, the module can deliver up to 70A of continuous output current without the need for airflow or additional heat sinking. The RAA210870 simplifies configuration and control of Renesas digital power technology while offering an upgrade path to full PMBus configuration through the pin-compatible ISL8273M.

Operating over an input voltage range of 4.5V to 14V, the RAA210870 offers adjustable output voltages down to 0.6V and achieves up to 93% conversion efficiencies. A unique ChargeMode™ control architecture provides a single clock cycle response to an output load step and can support switching frequencies up to 1MHz. The power module integrates all power and most passive components and requires only a few external components to operate. A set of external resistors allows the user to easily configure the device for standard operation. A standard PMBus interface addresses fault management, as well as real-time full telemetry and point-of-load monitoring.

A fully customizable voltage, current, and temperature protection scheme ensures safe operation for the RAA210870 under abnormal operating conditions. The device is also supported by the PowerNavigator™ software, a full digital power train development environment. The RAA210870 is available in a low profile compact 18mm x 23mm x 7.5mm fully encapsulated thermally enhanced HDA package.

KEY FEATURES

  • 70A single channel output current
    - 4.5V to 14V single rail input voltage
    - Up to 93% efficiency
  • Programmable output voltage
    - 0.6V to 2.5V output voltage settings
    - ±1.2% accuracy over line, load, and temperature
  • ChargeMode control loop architecture
    - 296kHz to 1.06MHz fixed switching frequency operations
    - No compensation required
    - Fast single clock cycle transient response
  • PMBus interface and/or pin-strap mode
    - Programmable through PMBus
    - Pin-strap mode for standard settings
    - Real-time telemetry for VIN, VOUT, IOUT, temperature, duty cycle, and fSW
  • Complete over/undervoltage, current, and temperature protections with fault logging
  • PowerNavigator supported
  • Thermally enhanced 18mm x 23mm x 7.5mm HDA package

PARAMETRICS

Parameters
RAA210870
Basic Information
Production Status
Mass Production
iSim Model
YES
Input Voltage Min (V)
4.5
Input Voltage Max (V)
14
Output Voltage Min (V)
0.6
Output Voltage Max (V)
5
Output Current Max (A)
70
IQ
40 mA
Peak Efficiency (%)
93
POR
Yes
Switching Freq. (min) (MHz)
0.296
Switching Freq. (max) (MHz)
1.067
Control Type
Digital
SYNCH Capability
Yes
Current Sharing
No
Tracking
No
Digital
Yes
Qualification Level
Standard
Switching Frequency Range (MHz)
0.296 to 1.067 MHz

Design Resources and Tools

Design Tool

 PowerNavigator Software

Configure and monitor digital-DC devices. Easily change features and functions of your power supply design with a simple GUI.

Design

Simulation Tool

iSim Online Designer

Select supporting components, build your schematic and validate your power management and op amp designs.

Simulate

Selection Tool

 PowerCompass Online Tool

The PowerCompass™ tool helps you find Renesas parts that match your requirements, performs system analysis & more.

Design

Knowledge Base

Digital Power FAQs

Find answers to common questions, support articles and development hints.


FAQs

Related Videos

3:56
Simple digital power modules leverage advantages of a digital control power supply by offering telemetry and configuration using the PMBus interface.
3:01
Learn about the ISL8274M, a complete PMBus enabled DC/DC, dual-channel, step-down advance power supply for high power density applications.
9:11
This webinar provides training for the ISL8274M and ZL9024M 30A/30A dual channel and 33A single channel digital PMBus step-down power modules.
3:47
The ISL8273M provides best-in-class power density, excellent thermal and electrical performance, power supply optimization and real-time monitoring.
3:56
Simple digital power modules leverage advantages of a digital control power supply by offering telemetry and configuration using the PMBus interface.
3:01
Learn about the ISL8274M, a complete PMBus enabled DC/DC, dual-channel, step-down advance power supply for high power density applications.
9:11
This webinar provides training for the ISL8274M and ZL9024M 30A/30A dual channel and 33A single channel digital PMBus step-down power modules.
3:47
The ISL8273M provides best-in-class power density, excellent thermal and electrical performance, power supply optimization and real-time monitoring.
3:56
Simple digital power modules leverage advantages of a digital control power supply by offering telemetry and configuration using the PMBus interface.
3:01
Learn about the ISL8274M, a complete PMBus enabled DC/DC, dual-channel, step-down advance power supply for high power density applications.
9:11
This webinar provides training for the ISL8274M and ZL9024M 30A/30A dual channel and 33A single channel digital PMBus step-down power modules.
3:47
The ISL8273M provides best-in-class power density, excellent thermal and electrical performance, power supply optimization and real-time monitoring.

Industry-Leading 10A and 15A Fully Encapsulated PMBus Power Modules

The ISL828xM hybrid digital and ISL821xM analog power modules feature integrated LDOs that enable single-supply operation. They leverage Renesas’ patented R4™ high-speed control loop architecture with inherent line voltage feed-forward, providing designers a unique combination of ultra-fast load transient response and high noise immunity. Their proprietary Grid HDA package offers unmatched electrical and thermal performance through a single-layer conductive package substrate that efficiently transfers heat from the module to the system board, and dissipates it without requiring airflow or heatsinks – even under heavy load conditions.

Key Features of the Newest Power Module Family

Parameters ISL8282M ISL8280M ISL8212M ISL8210M
Load Current (A) 15 10 15 10
Minimum VIN (V) 4.5 4.5 4.5 4.5
Maximum VIN (V) 16.5 16.5 16.5 16.5
Minimum VOUT (V) 0.5 0.5 0.5 0.5
Maximum VOUT (V) 5 5 5 5
Peak Efficiency (%) 95.2 95.2 95.2 95.2
POR Yes Yes Yes Yes
Minimum Switching Frequency (kHz) 255 255 255 255
Maximum Switching Frequency (kHz) 1130 1130 1130 1130
Control Type R4 R4 R4 R4
Sync Capability No No No No
Load Sharing No No No No
PMBus Yes Yes No No

Action Needed