Overview

Description

Support is limited to customers who have already adopted these products.

Renesas triacs, which have a guaranteed junction temperature (Tj) of 150℃ and are provided in a variety of packages, are ideal for white goods and home appliances.

Features

  • IT (RMS) : 12A
  • VDRM : 800 V
  • Tj: 150 °C
  • IFGTI, IRGTI, IRGT III:30 mA
  • Viso:1800V
  • The Product guaranteed maximum junction temperature 150°C
  • Insulated Type
  • Planar Passivation Type
  • UL Recognized: File No. E223904

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 127 KB
Brochure PDF 5.20 MB 日本語
Brochure PDF 1.92 MB
3 items

Design & Development

Models