Overview
Description
Support is limited to customers who have already adopted these products.
The NP160N04TUG is N-channel MOS Field Effect Transistor designed for high current switching applications.
Features
- Super low on-state resistance RDS(on) = 1.6 mΩ TYP. / 2.0 mΩ MAX. (VGS = 10 V, ID = 80 A)
- High Current Rating ID(DC) = ±160 A
Comparison
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 357 KB | |
Guide | PDF 1.71 MB | |
Product Reliability Report | PDF 234 KB | |
Application Note | PDF 648 KB 日本語 | |
Brochure | PDF 2.24 MB | |
5 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.