Overview

Description

MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.

Features

  • Low on-resistance
    RDS(on) = 2.6 mΩ typ.
  • Low drive current
  • 4.5 V gate drive device can be driven from 5 V source
  • Comparison

    Applications

    Documentation

    Type Title Date
    Application Note PDF 648 KB 日本語
    Technical Update PDF 92 KB 日本語
    Datasheet PDF 94 KB 日本語
    3 items