Overview
Description
The 2SK3663 is a Nch Single Power Mosfet 20V 0.5A 570Mohm Ssp/Sc-70.
Features
RDS(on)1 = 0.57 Ω MAX. (VGS = 4.5 V, ID = 0.30 A)
RDS(on)2 = 0.60 Ω MAX. (VGS = 4.0 V, ID = 0.30 A)
RDS(on)3 = 0.88 Ω MAX. (VGS = 2.5 V, ID = 0.15 A)
Comparison
Applications
Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Product Change Notice | PDF 116 KB 日本語 | |
Application Note | PDF 648 KB 日本語 | |
Datasheet | PDF 190 KB 日本語 | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.