Overview

Description

The 2SK3433 is a Nch Single Power Mosfet 60V 40A 26Mohm Mp-25/To-220Ab.

Features

  • Super low on-state resistance:
    RDS(on)1 = 26 mΩ MAX. (VGS = 10 V, ID = 20 A)
    RDS(on)2 = 41 mΩ MAX. (VGS = 4.0 V, ID = 20 A)
  • Low Ciss : Ciss = 1500 pF TYP.
  • Built-in gate protection diode
  • Comparison

    Applications

    Documentation

    Type Title Date
    Application Note PDF 648 KB 日本語
    Datasheet PDF 208 KB
    2 items

    Design & Development

    Models