Renesas' insulated gate bipolar transistor (IGBT) product series for inverters are ideal for universal power supplies (UPS), motor control, solar power generation, and welding applications.

600V to 650V IGBTs

GenerationSeriesFeatures
G8HRBNxxH65T1 Series650V IGBT for inverter, fast switching and low VCE(sat), not guaranteed against short circuits, frequency: 10kHz to 100kHz
G7H65Sx Series650V IGBT for inverter, low VCE(sat), tsc ≥10µs, frequency: 1kHz to 5kHz
G7H65M0x Series650V IGBT for inverter, low VCE(sat), tsc ≥5µs, frequency: 5kHz to 15kHz
G7H65Dxx Series650V IGBT for inverter, low VCE(sat), tsc ≥3µs, frequency: 10kHz to 20kHz
G7H65T4x Series650V IGBT for power factor correction (PFC), fast switching, not guaranteed against short circuits, frequency: 10kHz to 100kHz
G6H60Mx SeriesThis series is not supported for new designs. Please use the 65M0x Series of products instead.
600V IGBT low VCE(sat), tsc ≥5µs, frequency: 5kHz to 15kHz
G6H60Dx SeriesThis series is not supported for new designs. Please use the 65Dxx Series of products instead.
600V IGBT low VCE(sat), tsc ≥3µs, frequency: 10kHz to 20kHz
G6H60Vx SeriesThis series is not supported for new designs. Please use the 65Dxx Series of products instead.
600V IGBT low VCE(sat), tsc ≥3µs, frequency: 10kHz to 20kHz
G6H60Fx SeriesThis series is not supported for new designs. Please use the 65T4x Series of products instead.
600V IGBT low VCE(sat), not guaranteed against short circuits, frequency: 10kHz to 35kHz

1200V to 1250V IGBTs

GenerationSeriesFeatures
G8HRBNxxH125S1 Series1250V IGBT for inverter, fast switching and low VCE(sat), tsc ≥10µs, frequency: 10kHz to 50kHz
G7H1CSxx Series1250V IGBT for inverter, low VCE(sat), tsc ≥10µs, frequency: 1kHz to 5kHz
G6H1CMx SeriesThis series is not supported for new designs. Please use the 1CSxx Series of products instead.
1200V IGBT low VCE(sat), tsc ≥5µs, frequency: 5kHz to 15kHz
G6H1CVx SeriesThis series is not supported for new designs. Please use the RBNxxH125S1 Series of products instead.
1200V IGBT low VCE(sat), tsc ≥3µs, frequency: 10kHz to 20kHz

Ultra-Low Loss and Highly Reliable IGBTs for Inverter Applications

Ultra-Low Loss and Highly Reliable IGBTs for Inverter Applications

G8H IGBT for Online UPS Inverter

G8H IGBT for Online UPS Inverter

Part NumberVCES
[V]
VGES
[V]
IC [A]VCE(sat)
[V]
Tsc
[s]
Package
25 °C100 °C
RBN40H65T1FPQ-A0650±3080401.5
(40A)
TO-247
(non-isolated)
RBN50H65T1FPQ-A0650±30100501.5
(50A)
TO-247
(non-isolated)
RBN75H65T1FPQ-A0650±30150751.5
(75A)
TO-247
(non-isolated)
RBN25H125S1FPQ-A01250±3050252.1
(25A)
10µsTO-247
(non-isolated)
RBN40H125S1FPQ-A01250±3080402.1
(40A)
10µsTO-247
(non-isolated)
RBN75H125S1FP4-A01250±30150752.1
(75A)
10µsTO-247Plus
(non-isolated)

Competitive Comparison - Application Performance

Competitive Comparison - Application Performance

Documentation

Type Title Date
Brochure PDF 1.92 MB
Application Note PDF 506 KB 日本語
Application Note PDF 941 KB 日本語
Application Note PDF 1.05 MB 日本語
4 items
IGBT Products

Renesas IGBT products Line-up