BCR25RM-12LB

Triac Medium Power Use

Renesas triacs, which have a guaranteed junction temperature (Tj) of 150℃ and are provided in a variety of packages, are ideal for white goods and home appliances.

Product Status: Mass Production

KEY FEATURES

    • IT (RMS) : 25 A
    • VDRM: 600 V
    • IFGTI, IRGTI, IRGTIII: 50 mA
    • Viso: 2000 V
    • The product guaranteed maximum junction
      temperature of 150°C
    • Insulated Type
    • Planar Type

PARAMETRICS

Parameters
BCR25RM-12LB
Basic Information
VDRM (V)
600
IT (RMS) (A)
25
IFGT I (mA) max.
50
IRGT I (mA) max.
50
IRGT III (mA) max.
50
VDSM (V)
720
VGT (V) max.
2
ITSM (A)
250
Tc (°C)
96
Tj (°C)
150
VTM (V) max.
1.5
(dv/dt) c (V/&µs) min.
10
di/dt (A/&µs) max.
50
Rth (j-c) (degC/W)
1.7
Application
Whitegoods, Printer, etc.
Package Type
TO-3PFM
Production Status
Mass Production

Outline

Dimensions

Below you will find information to support the development of your application.
You can find technical updates and datasheets for this product here.
You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.