CR25RM-12D

Thyristor Medium Power Use

Renesas thyristors, which have a guaranteed junction temperature (Tj) of 150°C and are provided in a variety pf packages, are ideal for inrush current prevention circuits

Product Status: Mass Production

KEY FEATURES

    • IT(AV) : 25 A
    • VDRM : 600 V
    • IGT : 30 mA
    • Viso : 2000 V
    • Insulated Type
    • Planar Passivation Type
    • The product guaranteed maximum junction temperature of 150°C

PARAMETRICS

Parameters
CR25RM-12D
Basic Information
VDRM (V)
600
IT (RMS) (A)
39.3
IT (AV) (A)
25
IGT (mA) max.
30
VGT (V) max.
1.5
ITSM (A)
360
Tc (°C)
61
Tj (°C)
150
VTM (V) max.
1.6
di/dt (A/&µs) max.
50
Rth (j-c) (degC/W)
1.6
Application
SMPS, Power Tools, etc.
Package Type
TO-3PFM
Production Status
Mass Production

Outline

Dimensions

Below you will find information to support the development of your application.
You can find technical updates and datasheets for this product here.
You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.