UPA2766T1A

Nch Single Power MOSFET 30V 130A 0.88mohm 8pin HVSON (6051)

Support for high-efficiency drive and low heat design

Recommended Product
UPA2766T1A-E2-AY
Production Status
Mass Production

OVERVIEW

The μPA2766T1A is N-channel MOS Field Effect Transistor designed for high current switching application.

KEY FEATURES

    • VDSS = 30 V (TA = 25°C)
    • Low on-state resistance
      RDS(on) = 0.88 mΩ MAX. (VGS = 10 V, ID = 46 A)
      RDS(on) = 1.82 mΩ MAX. (VGS = 4.5 V, ID = 39 A)
    • 4.5 V Gate-drive available
    • Thin type surface mount package with heat spreader
    • Halogen free

PARAMETRICS

Parameters
UPA2766T1A
Basic Information
Production Status
Mass Production
PLP
PLP (Refer to Orderable Parts)
Downloadable
Package Type
8pin HVSON (6051)
Nch/Pch
Nch
Number of Channels
Single
VDSS (V) max.
30
ID (A)
130
RDS (ON) (mohm) max. @4V or 4.5V
1.82
RDS (ON) (mohm) max. @10V or 8V
0.88
Ciss (pF) typ.
10850
Vgs (off) (V) max.
2.5
VGSS (V)
20
Pch (W)
1.5
Application
Industrial, Consumer Use
Mounting Type
Surface Mount
QG (nC) typ.
257

You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.