Basic Information | |
---|---|
Parameters | N0531N |
Production Status | Mass Production |
PLP | - |
Package Type | TO-247 |
Nch/Pch | Nch |
Number of Channels | Single |
VDSS (V) max. | 55 |
ID (A) | 180 |
RDS (ON) (mohm) max. @10V or 8V | 1.9 |
Ciss (pF) typ. | 13000 |
VGSS (V) | +20/-20 |
Application | Industrial, Consumer Use |
Mounting Type | Through Hole |
QG (nC) typ. | 220 |
Orderable Part Name | Product Longevity Program (PLP) | Production Status | 1000 Piece Budgetary Price For MLQ, please inquire. | Minimum Order Quantity | Package Info | Distributors | Request Samples | Buy Direct |
---|---|---|---|---|---|---|---|---|
N0531N-S34-AY
|
- | Mass Production | call | 30 | - | 0 Distributors | - | - |