N0412N

Nch Single Power MOSFET 40V 100A 3.7mohm TO-220

Support for high-efficiency drive and low heat design

Recommended Product
N0412N-S19-AY
Production Status
Mass Production

OVERVIEW

The N0412N is N-channel MOS Field Effect Transistor designed for high current switching applications.

KEY FEATURES

    • Low on-state resistance
      RDS(on) = 3.7 mΩ MAX. (VGS = 10 V, ID = 50 A)
    • Low input capacitance
      Ciss = 5550 pF TYP. (VDS = 25 V, VGS = 0 V)
    • High current
      ID(DC) = ±100 A
    • RoHS Compliant

PARAMETRICS

Parameters
N0412N
Basic Information
Production Status
Mass Production
PLP
PLP (Refer to Orderable Parts)
Package Type
TO-220
Nch/Pch
Nch
Number of Channels
Single
VDSS (V) max.
40
ID (A)
100
RDS (ON) (mohm) max. @10V or 8V
3.7
Ciss (pF) typ.
5550
Vgs (off) (V) max.
4
VGSS (V)
20
Pch (W)
119
Application
Industrial, Consumer Use
Mounting Type
Through Hole
Series Name
N0 Series
QG (nC) typ.
100

You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.