2SK3480

Nch Single Power MOSFET 100V 50A 31mohm MP-25/TO-220AB

Support for high-efficiency drive and low heat design

Support is limited to customers who have already adopted these products.

OVERVIEW

The 2SK3480 is N-channel MOS Field Effect Transistor designed for high current switching applications.

KEY FEATURES

    • Super low on-state resistance:
      RDS(on)1 = 31 mΩ MAX. (VGS = 10 V, ID = 25 A)
      RDS(on)2 = 36 mΩ MAX. (VGS = 4.5 V, ID = 25 A)
    • Low Ciss : Ciss = 3600 pF TYP.
    • Built-in gate protection diode

PARAMETRICS

Parameters
2SK3480
Basic Information
Production Status
Non-promotion(*)
PLP
-
Downloadable
Package Type
MP-25/TO-220AB
Nch/Pch
Nch
Number of Channels
Single
VDSS (V) max.
100
ID (A)
50
RDS (ON) (mohm) max. @4V or 4.5V
36
RDS (ON) (mohm) max. @10V or 8V
31
Ciss (pF) typ.
3600
Vgs (off) (V) max.
2.5
VGSS (V)
20
Pch (W)
1.5
Application
Industrial, Consumer Use
Mounting Type
Through Hole
QG (nC) typ.
74

You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.